SLUSE80A September 2021 – November 2021 UCC14240-Q1
ADVANCE INFORMATION
Table 7-1 lists the supply functional modes for this device. The ENA pin has an internal weak pull-down resistance to ground, but leaving this pin open is not recommended
INPUT |
OUTPUTS |
||||
---|---|---|---|---|---|
VVIN | ENA | FAULT | V(VDD – VEE) Isolated Output1 |
V(COM – VEE) Isolated Output2 |
/PG Open Drain |
VVIN < UVLOp | X | X | OFF | OFF | HIGH |
UVLOp < VVIN < OVLOp | LOW | X | OFF | OFF | HIGH |
UVLOp < VVIN < OVLOp | HIGH | NO FAULT | Regulating at Setpoint | Regulating at Setpoint | LOW |
UVLOp < VVIN < OVLOp | HIGH | YES FAULT | OFF | OFF | HIGH |
VVIN > OVLOp | X | X | OFF | OFF | HIGH |