SLUS270H March 1999 – April 2025 UCC1801 , UCC1802 , UCC1803 , UCC1804 , UCC1805 , UCC2800 , UCC2801 , UCC2802 , UCC2803 , UCC2804 , UCC2805 , UCC3800 , UCC3801 , UCC3802 , UCC3803 , UCC3804 , UCC3805
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VVCC | VCC bias supply voltage from low impedance source | 11 | V | |
| VFB, VCS, VRC, VCOMP | Voltage on analog pins | –0.1 | 6 or VVCC | V |
| VOUT | Gate driver output voltage | –0.1 | VVCC | V |
| IVCC | Supply bias current | 25 | mA | |
| IOUT | Average OUT pin current | 20 | mA | |
| IREF | REF pin output current | 5 | mA | |
| fOSC | Oscillator frequency | 1 | MHz | |
| TA | Operating free-air temperature | –40 | 125 | °C |