SLUS270H March 1999 – April 2025 UCC1801 , UCC1802 , UCC1803 , UCC1804 , UCC1805 , UCC2800 , UCC2801 , UCC2802 , UCC2803 , UCC2804 , UCC2805 , UCC3800 , UCC3801 , UCC3802 , UCC3803 , UCC3804 , UCC3805
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| REFERENCE | |||||||
| Output voltage | TJ= 25°C, I = 0.2 mA, UCC2800, UCC2801, UCC2802, and UCC2804 | 4.925 | 5 | 5.075 | V | ||
| TJ= 25°C, I = 0.2 mA, UCC2803 and UCC2805 | 3.94 | 4 | 4.06 | ||||
| Load regulation | 0.2 mA < I < 5 mA | UCC280x | 10 | 30 | mV | ||
| Line regulation | TJ = 25°C, VCC = 10 V to clamp (IVCC = 25 mA) | 1.9 | mV/V | ||||
| TJ = –40°C to 125°C, VCC = 10 V to clamp (IVCC = 25 mA) | UCC280x | 2.5 | |||||
| Total variation | UCC2800, UCC2801, UCC2802, and UCC2804(5) | 4.88 | 5 | 5.1 | V | ||
| UCC2803 and UCC2805(5) | 3.9 | 4 | 4.08 | ||||
| Output noise voltage | 10 Hz ≤ f ≤ 10 kHz, TJ= 25°C(7) | 130 | µV | ||||
| Long term stability | TA = 125°C, 1000 hours(7) | 5 | mV | ||||
| Output short circuit | –5 | –35 | mA | ||||
| OSCILLATOR | |||||||
| Oscillator frequency | UCC2800, UCC2801, UCC2802, UCC2804(2) | 40 | 46 | 52 | kHz | ||
| UCC2803 and UCC2805(2) | 26 | 31 | 36 | ||||
| Temperature stability(7) | 2.5 | % | |||||
| Amplitude peak-to-peak | 2.25 | 2.4 | 2.55 | V | |||
| Oscillator peak voltage | 2.45 | V | |||||
| ERROR AMPLIFIER | |||||||
| Input voltage | COMP = 2.5 V, UCC2800, UCC2801, UCC2802, and UCC2804 | 2.44 | 2.5 | 2.56 | V | ||
| COMP = 2 V, UCC2803 and UCC2805 | 1.95 | 2 | 2.05 | ||||
| Input bias current | –1 | 1 | µA | ||||
| Open loop voltage gain | 60 | 80 | dB | ||||
| COMP sink current | FB = 2.7 V, COMP = 1.1 V | UCC280x | 0.3 | 3.5 | mA | ||
| COMP source current | FB = 1.8 V, COMP = REF – 1.2 V | –0.2 | –0.5 | –0.8 | mA | ||
| Gain bandwidth product(7) | 2 | MHz | |||||
| PWM | |||||||
| Maximum duty cycle | UCC2800, UCC2802, and UCC2803 | 97 | 99 | 100 | % | ||
| UCC2801, UCC2804, and UCC2805 | 48 | 49 | 50 | ||||
| CURRENT SENSE | |||||||
| Gain(3) | 1.1 | 1.65 | 1.8 | V/V | |||
| Maximum input signal | COMP = 5 V(4) | 0.9 | 1 | 1.1 | V | ||
| Input bias current | –200 | 200 | nA | ||||
| CS blank time | 50 | 100 | 150 | ns | |||
| Overcurrent threshold | 1.42 | 1.55 | 1.68 | V | |||
| COMP to CS offset | CS = 0 V | 0.45 | 0.9 | 1.35 | V | ||
| OUTPUT | |||||||
| OUT low level | I = 20 mA, all parts | 0.1 | 0.4 | V | |||
| I = 200 mA, all parts | 0.35 | 0.9 | |||||
| I = 50 mA, VCC = 5 V, UCC2803 and UCC2805 | 0.15 | 0.4 | |||||
| I = 20 mA, VCC = 0 V, all parts | 0.7 | 1.2 | |||||
| OUT high VSAT (VCC-OUT) | I = 20 mA, all parts | 0.15 | 0.4 | V | |||
| I = 200 mA, all parts | 1 | 1.9 | |||||
| I = 50 mA, VCC = 5 V, UCC2803 and UCC2805 | 0.4 | 0.9 | |||||
| Rise time | CL = 1 nF | 41 | 70 | ns | |||
| Fall time | CL = 1 nF | 44 | 75 | ns | |||
| UNDERVOLTAGE LOCKOUT | |||||||
| Start threshold(6) | UCC2800 | 6.6 | 7.2 | 7.8 | V | ||
| UCC2801 | 8.6 | 9.4 | 10.2 | ||||
| UCC2802 and UCC2804 | 11.5 | 12.5 | 13.5 | ||||
| UCC2803 and UCC2805 | 3.7 | 4.1 | 4.5 | ||||
| Stop threshold(6) | UCC2800 | 6.3 | 6.9 | 7.5 | V | ||
| UCC2801 | 6.8 | 7.4 | 8 | ||||
| UCC2802 and UCC2804 | 7.6 | 8.3 | 9 | ||||
| UCC2803 and UCC2805 | 3.2 | 3.6 | 4 | ||||
| Start to stop hysteresis | UCC2800 | 0.12 | 0.3 | 0.48 | V | ||
| UCC2801 | 1.6 | 2 | 2.4 | ||||
| UCC2802 and UCC2804 | 3.5 | 4.2 | 5.1 | ||||
| UCC2803 and UCC2805 | 0.2 | 0.5 | 0.8 | ||||
| SOFT START | |||||||
| COMP rise time | FB = 1.8 V, rise from 0.5 V to REF – 1 V | 4 | 10 | ms | |||
| OVERALL | |||||||
| Start-up current | VCC < start threshold | 0.1 | 0.2 | mA | |||
| Operating supply current | FB = 0 V, CS = 0 V | 0.5 | 1 | mA | |||
| VCC internal Zener voltage | ICC = 10 mA(6)(8) | 12 | 13.5 | 15 | V | ||
| VCC internal Zener voltage minus start threshold voltage | UCC2802 and UCC2804(6) | 0.5 | 1 | V | |||