SLUSD49A September 2017 – January 2019 UCC256303
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The design specifications are summarized in Table 8.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
DC Voltage range | 340 | 390 | 410 | VDC | ||
AC Voltage range | 85 | 264 | VAC | |||
AC Voltage frequency | 47 | 63 | Hz | |||
Input DC UVLO On | 320 | VDC | ||||
Input DC UVLO Off | 140 | VDC | ||||
Input DC current | Input = 340 VDC, full load = 10 A | 0.383 | A | |||
Input DC current | Input = 390 VDC, full load = 10 A | 0.331 | A | |||
Input DC current | Input = 410 VDC, full load = 10 A | 0.315 | A | |||
OUTPUT CHARACTERISTICS | ||||||
Output voltage, VOUT | No load to full load | 12 | VDC | |||
Output load current, IOUT | 340 VDC to 410 VDC | 10 | A | |||
Output voltage ripple | 390 VDC and full load = 10 A | 130 | mVpp | |||
SYSTEMS CHARACTERISTICS | ||||||
Switching frequency | 53 | 160 | kHz | |||
Peak efficiency | 390 VDC, load = ??A | 92.9 | ||||
Operating temperature | Natural convection | 25 | ºC |