SLUSD90D May 2019 – November 2020 UCC256402 , UCC256403 , UCC256404
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | HV, HB | -0.3 | 640 | V |
BLK, LL/SS | -0.55 | 7.2 | V | |
VCR | -0.8 | Internally Clamped | V | |
VCC | -0.55 | 30 | V | |
BW, ISNS | -5 | 7.2 | V | |
HB - HS (For UCC256402, UCC256402A, UCC256403, UCC256404, UCC256404A) | -0.3 | 17 | V | |
HB - HS (For UCC256404B) | -0.3 | 25 | V | |
RVCC output voltage | DC | -0.3 | 17 | V |
HO output voltage | DC | HS – 0.3 | HB + 0.3 | V |
Transient, less than 100 ns | HS – 2 | HB + 0.3 | ||
LO output voltage | DC | -0.3 | RVCC + 0.3 | V |
Transient, less than 100 ns | -2 | RVCC + 0.3 | ||
Floating ground slew rate | dVHS/dt | -50 | 50 | V/ns |
HO, LO pulsed current | IOUT_PULSED | -0.6 | 1.2 | A |
Junction temperature range | TJ | -40 | 150 | °C |
Storage temperature range, Tstg | Tstg | -65 | 150 | |
Lead temperature | Soldering, 10 second | 300 | ||
Reflow | 260 |