SLUSDX3C november 2020 – august 2023 UCC25800-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | –0.3 | 40 | V | |
VREG | –0.3 | 5.5 | V | |
RT | –0.3 | 5.5 | V | |
DIS/FLT | –0.3 | 5.5 | V | |
SYNC | –0.3 | 5.5 | V | |
OC/DT | –0.3 | 5.5 | V | |
SW | Pin voltage | –1 | VCC + 1 | V |
Current transient (100ns) | –7 | 7 | A | |
Voltage transient (50ns) | higher of -5V or (VCC-41V) | Lower of (VCC+5V) or 41V | V | |
IQrms | MOSFET RMS current | 600 | mA | |
TJ | Junction temperature | –40 | 150 | °C |
TAMB | Ambient temperature | -40 | 125 | ℃ |
Tstg | Storage temperature | -65 | 150 | °C |