SLUS822C June 2008 – August 2016 UCC27200-Q1
PRODUCTION DATA.
The UCC27200-Q1 and UCC27201-Q1 devices are high-side and low-side drivers. The high-side and low-side each have independent inputs, which allow maximum flexibility of input control signals in the application. The boot diode for the high-side driver bias supply is internal to the UCC27200-Q1 and UCC27201-Q1. The UCC27200-Q1 is the CMOS-compatible input version and the UCC27201-Q1 is the TTL-version or logic-compatible version. The high-side driver is referenced to the switch node (HS), which is typically the source pin of the high-side MOSFET and drain pin of the low-side MOSFET. The low-side driver is referenced to VSS, which is typically ground. The functions contained are the input stages, UVLO protection, level shift, boot diode, and output driver stages.
NOTE
The term UCC2720x-Q1 applies to both the UCC27200-Q1 and UCC27201-Q1.
The input stages provide the interface to the PWM output signals. The input impedance of the UCC27200-Q1 is 200 kΩ nominal and input capacitance is approximately 2 pF. The 200 kΩ is a pulldown resistance to VSS (ground). The CMOS-compatible input of the UCC27200-Q1 provides a rising threshold of 48% of VDD and falling threshold of 45% of VDD. The inputs of the UCC27200-Q1 are intended to be driven from 0 to VDD levels.
The input stages of the UCC27201-Q1 incorporate an open-drain configuration to provide the lower input thresholds. The input impedance is 200 kΩ nominal and input capacitance is approximately 4 pF. The 200 kΩ is a pulldown resistance to VSS (ground). The logic level-compatible input provides a rising threshold of 1.7 V and a falling threshold of 1.6 V.
The bias supplies for the high-side and low-side drivers have UVLO protection. VDD as well as VHB to VHS differential voltages are monitored. The VDD UVLO disables both drivers when VDD is below the specified threshold. The rising VDD threshold is 7.1 V with 0.5-V hysteresis. The VHB UVLO disables only the high-side driver when the VHB to VHS differential voltage is below the specified threshold. The VHB UVLO rising threshold is 6.7 V with 0.4-V hysteresis.
The level-shift circuit is the interface from the high-side input to the high-side driver stage, which is referenced to the switch node (HS). The level shift allows control of the HO output referenced to the HS pin and provides excellent delay matching with the low-side driver.
The boot diode necessary to generate the high-side bias is included in the UCC2720x-Q1 family of drivers. The diode anode connects to VDD and the cathode connects to VHB. With the VHB capacitor connected to HB and the HS pins, the VHB capacitor charge refreshes every switching cycle when HS transitions to ground. The boot diode provides fast recovery times, low diode resistance, and a voltage rating margin that allow for efficient and reliable operation.
The output stages are the interface to the power MOSFETs in the power train. High-slew rate, low resistance, and high-peak current capability of both output drivers allow for efficient switching of the power MOSFETs. The low-side output stage reference is from VDD to VSS and the high-side output stage reference is from VHB to VHS.
The device operates in normal mode and UVLO mode. See Undervoltage Lockout (UVLO) for information on UVLO operation mode. In the normal mode, the output state is dependent on states of the HI and LI pins. Table 1 lists the output states for different input pin combinations.