SLUSCG0A December 2015 – January 2016 UCC27211A-Q1
PRODUCTION DATA.
For this design example, use the parameters listed in Table 3.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Supply voltage, VDD | 12 V |
Voltage on HS, VHS | 0 V to 100 V |
Voltage on HB, VHB | 12 V to 112 V |
Output current rating, IO | –4 A to 4 A |
Operating frequency | 500 kHz |