SLUSCG0A December 2015 – January 2016 UCC27211A-Q1
PRODUCTION DATA.
The input stages of the UCC27211A-Q1 device have impedance of 70-kΩ nominal and input capacitance is approximately 2 pF. Pulldown resistance to VSS (ground) is 70 kΩ. The logic level compatible input provides a rising threshold of 2.3 V and a falling threshold of 1.6 V.