SLUSCO1A June 2017 – April 2018 UCC27212
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENTS, VDD = VHB = 12 V | ||||||
IDD | VDD quiescent current | V(LI) = V(HI) = 0 V | 0.05 | 0.085 | 0.17 | mA |
IDDO | VDD operating current | f = 500 kHz, CLOAD = 0 | 2.1 | 2.5 | 6.5 | mA |
IHB | Boot voltage quiescent current | V(LI) = V(HI) = 0 V | 0.015 | 0.065 | 0.1 | mA |
IHBO | Boot voltage operating current | f = 500 kHz, CLOAD = 0 | 1.5 | 2.5 | 5.1 | mA |
IHBS | HB to VSS quiescent current | V(HS) = V(HB) = 115 V | 0.0005 | 1 | µA | |
IHBSO | HB to VSS operating current | f = 500 kHz, CLOAD = 0 | 0.07 | 1.2 | mA | |
SUPPLY CURRENTS, VDD = VHB = 6.8 V | ||||||
IDD | VDD quiescent current | V(LI) = V(HI) = 0 V | 0.02 | 0.065 | 0.14 | mA |
IDDO | VDD operating current | f = 500 kHz, CLOAD = 0 | 2.1 | 2.5 | 6.5 | mA |
IHB | Boot voltage quiescent current | V(LI) = V(HI) = 0 V | 0.01 | 0.04 | 0.08 | mA |
IHBO | Boot voltage operating current | f = 500 kHz, CLOAD = 0 | 1.5 | 2.5 | 5.1 | mA |
IHBS | HB to VSS quiescent current | V(HS) = V(HB) = 115 V | 0.0005 | 1 | µA | |
IHBSO | HB to VSS operating current | f = 500 kHz, CLOAD = 0 | 0.07 | 1.2 | mA | |
INPUT, VDD = VHB = 12 V | ||||||
VHIT | Input voltage threshold | 1.7 | 2.3 | 2.55 | V | |
VLIT | Input voltage threshold | 1.2 | 1.6 | 1.9 | V | |
VIHYS | Input voltage hysteresis | 700 | mV | |||
RIN | Input pulldown resistance | 68 | kΩ | |||
INPUT, VDD = VHB = 6.8 V | ||||||
VHIT | Input voltage threshold | 1.6 | 2.0 | 2.6 | V | |
VLIT | Input voltage threshold | 1.1 | 1.5 | 2.1 | V | |
VIHYS | Input voltage hysteresis | 500 | mV | |||
RIN | Input pulldown resistance | 68 | kΩ | |||
UNDER-VOLTAGE LOCKOUT (UVLO), VDD = VHB = 12 V | ||||||
VDDR | VDD turnon threshold | 4.9 | 5.7 | 6.4 | V | |
VDDHYS | Hysteresis | 0.4 | V | |||
VHBR | VHB turnon threshold | 4.35 | 5.3 | 6.3 | V | |
VHBHYS | Hysteresis | 0.3 | V | |||
BOOTSTRAP DIODE, VDD = VHB = 12 V | ||||||
VF | Low-current forward voltage | IVDD-HB = 100 µA | 0.65 | 0.8 | V | |
VFI | High-current forward voltage | IVDD-HB = 100 mA | 0.85 | 0.95 | V | |
RD | Dynamic resistance, ΔVF/ΔI | IVDD-HB = 100 mA and 80 mA | 0.3 | 0.5 | 0.85 | Ω |
BOOTSTRAP DIODE, VDD = VHB = 6.8 V | ||||||
VF | Low-current forward voltage | IVDD-HB = 100 µA | 0.65 | 0.8 | V | |
VFI | High-current forward voltage | IVDD-HB = 100 mA | 0.85 | 0.95 | V | |
RD | Dynamic resistance, ΔVF/ΔI | IVDD-HB = 100 mA and 80 mA | 0.3 | 0.5 | 0.85 | Ω |
LO GATE DRIVER, VDD = VHB = 12 V | ||||||
VLOL | Low-level output voltage | 0.05 | 0.1 | 0.19 | V | |
VLOH | High level output voltage | 0.1 | 0.16 | 0.29 | V | |
Peak pullup current(1) | 3.7 | A | ||||
Peak pulldown current (1) | 4.5 | A | ||||
LO GATE DRIVER, VDD = VHB = 6.8 V | ||||||
VLOL | Low-level output voltage | ILO = 100 mA | 0.04 | 0.13 | 0.35 | V |
VLOH | High level output voltage | ILO = –100 mA, VLOH = VDD – VLO | 0.12 | 0.23 | 0.42 | V |
Peak pullup current | VLO = 0 V | 1.3 | A | |||
Peak pulldown current | VLO = 12 V for VDD = 6.8V | 1.7 | A | |||
HO GATE DRIVER, VDD = VHB = 12 V | ||||||
VHOL | Low-level output voltage | 0.05 | 0.1 | 0.19 | V | |
VHOH | High-level output voltage | 0.1 | 0.16 | 0.29 | V | |
Peak pullup current (1) | 3.7 | A | ||||
Peak pulldown current (1) | 4.5 | A | ||||
HO GATE DRIVER, VDD = VHB = 6.8 V | ||||||
VLOL | Low-level output voltage | IHO = 100 mA | 0.04 | 0.13 | 0.35 | V |
VLOH | High level output voltage | IHO = –100 mA, VHOH = VHB – VHO | 0.12 | 0.23 | 0.42 | V |
Peak pullup current | VHO = 0 V | 1.3 | A | |||
Peak pulldown current | VHO = 12 V for VDD = 6.8V | 1.7 | A |