SLUSCO1A June 2017 – April 2018 UCC27212
PRODUCTION DATA.
The level shift circuit is the interface from the high-side input to the high-side driver stage which is referenced to the switch node (HS). The level shift allows control of the HO output referenced to the HS pin and provides excellent delay matching with the low-side driver.