SLUSCO1A June 2017 – April 2018 UCC27212
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage range, VHB – VHS | 7 | 12 | 17 | V |
VHS | Voltage on HS | –1 | 100 | V | |
VHS | Voltage on HS (repetitive pulse < 100 ns) | –(20 V – VDD) | 110 | V | |
VHB | Voltage on HB | VHS + 8 | 115 | V | |
Voltage slew rate on HS | 50 | V/ns | |||
Operating junction temperature | –40 | 140 | °C |