SGLS245F May 2004 – April 2025 UCC2813-0-Q1 , UCC2813-1-Q1 , UCC2813-2-Q1 , UCC2813-3-Q1 , UCC2813-4-Q1 , UCC2813-5-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VVCC | VCC bias supply voltage from a low impedance source | 11 | V | ||
| IVCC | Supply bias current | 25 | mA | ||
| VOUT | Gate driver output voltage | –0.1 | VVCC | V | |
| IOUT | Average OUT pin current | 20 | mA | ||
| IREF | REF pin output current | 5 | mA | ||
| Voltage on analog pins | FB, CS, RC, COMP | –0.1 | 6 or VVCC(1) | V | |
| fOSC | Oscillator frequency | 1 | MHz | ||
| TA | Operating free-air temperature | -40 | 125 | °C | |