Features

Applications

Description

The UCC2871x family of flyback power supply controllers provides isolated-output Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler. The devices process information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current.

An internal 700-V start-up switch, dynamically-controlled operating states and a tailored modulation profile support ultra-low standby power without sacrificing start-up time or output transient response.

Control algorithms in the UCC28710 family allow operating efficiencies to meet or exceed applicable standards. The output drive interfaces to a MOSFET power switch. Discontinuous conduction mode (DCM) with valley switching reduces switching losses. Modulation of switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.

The controllers have a maximum switching frequency of 100 kHz and always maintain control of the peak-primary current in the transformer. Protection features help keep primary and secondary component stresses in check. The UCC28710 allow the cable compensation to be programmed. The UCC28711, UCC28712 and UCC28713 devices allow remote temperature sensing using a negative temperature coefficient (NTC) resistor while providing fixed cable-compensation levels.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
UCC28710 SOIC (7) 4.91 mm × 3.90 mm
UCC28711
UCC28712
UCC28713
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Application

UCC28710 UCC28711 UCC28712 UCC28713 v12200_lusb86.gif

Revision History

Changes from B Revision (July 2015) to C Revision

Changes from A Revision (December 2014) to B Revision

Changes from * Revision (November 2012) to A Revision