SLUSCR9B June 2017 – December 2020 UCC28730-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tWUDLY | Wake-up qualification delay, VVS = 0 V | 7.0 | 8.5 | 11.0 | µs |
tCSLEB | Leading-edge blanking time , DRV output duration, VCS = 1 V | 170 | 225 | 280 | ns |
tZTO | Zero-crossing timeout delay, no zero-crossing detected | 1.6 | 2.2 | 2.9 | µs |