SLUSER8C June 2022 – March 2023 UCC28C50 , UCC28C51 , UCC28C52 , UCC28C53 , UCC28C54 , UCC28C55 , UCC28C56H , UCC28C56L , UCC28C57H , UCC28C57L , UCC28C58 , UCC28C59 , UCC38C50 , UCC38C51 , UCC38C52 , UCC38C53 , UCC38C54 , UCC38C55
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| REFERENCE | ||||||
| VVREF | VREF voltage, initial accuracy | TJ = 25°C, IOUT = 1 mA | 4.95 | 5 | 5.05 | V |
| Line regulation | 12 V ≤ VVDD ≤ 25 V | 0.2 | 20 | mV | ||
| Load regulation | 1 mA to 20 mA | 3 | 25 | mV | ||
| Temperature stability(2) | 0.2 | 0.4 | mV/°C | |||
| Total output variation(2) | 4.85 | 5.15 | V | |||
| VREF noise voltage(2) | 10 Hz to 10 kHz, TJ = 25°C | 50 | µV | |||
| Long term stability(2) | 1000 hours, TJ = 125°C | 5 | 25 | mV | ||
| IVREF | Output short circuit (source current) | 30 | 45 | 55 | mA | |
| OSCILLATOR | ||||||
| fOSC | Initial accuracy(3) | TJ = 25°C | 50.5 | 53 | 55 | kHz |
| Voltage stability | 12 V ≤ VVDD ≤ 25 V | 0.2% | 1% | |||
| Temperature stability(2) | TJ(MIN) to TJ(MAX) | 1% | 2.5% | |||
| Amplitude | RT/CT pin peak-to-peak voltage | 1.9 | V | |||
| Discharge current(4) | TJ = 25°C, VRT/CT = 2 V | 7.7 | 8.4 | 9 | mA | |
| VRT/CT = 2 V | 7.2 | 8.4 | 9.5 | |||
| ERROR AMPLIFIER | ||||||
| VFB | Feedback input voltage, initial accuracy | VCOMP = 2.5 V, TJ = 25°C | 2.475 | 2.5 | 2.525 | V |
| Feedback input voltage, total variation | VCOMP = 2.5 V | 2.45 | 2.5 | 2.55 | V | |
| IFB | Input bias current (source current) | VFB = 5 V | 0.1 | 2 | µA | |
| AVOL | Open-loop voltage gain | 2 V ≤ VOUT ≤ 4 V | 65 | 90 | dB | |
| Unity gain bandwidth(2) |
1 |
1.5 |
MHz | |||
| PSRR | Power supply rejection ratio | 12 V ≤ VVDD ≤ 25 V | 60 | dB | ||
| Output sink current | VFB = 2.7 V, VCOMP = 1.1 V | 2 | 14 | mA | ||
| Output source current | VFB = 2.3 V, VCOMP = 5 V | 0.5 | 1 | mA | ||
| VOH | High-level COMP voltage | VFB = 2.7 V, RCOMP = 15 kΩ COMP to GND | VREF–0.2 | V | ||
| VOL | Low-level COMP voltage | VFB = 2.7 V, RCOMP = 15 kΩ COMP to VREF | 0.1 | 1.1 | V | |
| CURRENT SENSE | ||||||
| ACS | Gain(5)(1) | 2.85 | 3 | 3.15 | V/V | |
| VCS | Maximum input signal | VFB < 2.4 V | 0.9 | 1 | 1.1 | V |
| PSRR | Power supply rejection ratio(2)(5) | 12 V ≤ VVDD ≤ 25 V | 70 | dB | ||
| ICS | Input bias current (source current) | 0.1 | 2 | µA | ||
| tD | CS to output delay | 35 | 70 | ns | ||
| COMP to CS offset | VCS = 0 V | 1.15 | V | |||
| OUTPUT | ||||||
| VOUT(low) | RDS(on) pulldown | ISINK = 200 mA | 5.5 | 15 | Ω | |
| VOUT(high) | RDS(on) pullup | ISOURCE = 200 mA | 10 | 25 | Ω | |
| tRISE | Rise time | TJ = 25°C, COUT = 1 nF | 25 | 50 | ns | |
| tFALL | Fall time | TJ = 25°C, COUT = 1 nF | 20 | 40 | ns | |
| UNDERVOLTAGE LOCKOUT | ||||||
| VDDON | Start threshold(6) | UCCx8C52, UCCx8C54 | 13.5 | 14.5 | 15.5 | V |
| UCCx8C53, UCCx8C55 | 7.8 | 8.4 | 9 | |||
| UCCx8C50, UCCx8C51 | 6.5 | 7 | 7.5 | |||
|
UCC28C56H, UCC28C57H |
17.6 | 18.8 | 20 | |||
|
UCC28C56L, UCC28C57L |
17.6 | 18.8 | 20 | |||
|
UCC28C58, UCC28C59 |
14.8 | 16 | 17.2 | |||
| VDDOFF | Minimum operating voltage(6) | UCCx8C52, UCCx8C54 | 8 | 9 | 10 | V |
| UCCx8C53, UCCx8C55 | 7 | 7.6 | 8.2 | |||
| UCCx8C50, UCCx8C51 | 6.1 | 6.6 | 7.1 | |||
|
UCC28C56H, UCC28C57H |
15 | 15.5 | 16 | |||
|
UCC28C56L, UCC28C57L |
13.95 | 14.5 | 15 | |||
|
UCC28C58, UCC28C59 |
12 | 12.5 | 13 | |||
| VDDHyst | VDDON - VDDOFF | UCCx8C52, UCCx8C54 |
5.4 |
5.5 |
V |
|
| UCCx8C53, UCCx8C55 |
0.8 |
0.9 |
||||
| UCCx8C50, UCCx8C51 |
0.4 |
0.5 |
||||
| UCC28C56H, UCC28C57H |
2.6 |
3.3 |
||||
| UCC28C56L, UCC28C57L |
3.65 |
4.3 |
||||
| UCC28C58, UCC28C59 |
2.8 |
3.5 |
||||
| PWM | ||||||
| DMAX | Maximum duty cycle | UCCx8C52, UCCx8C53, UCCx8C50,VFB < 2.4 V | 94% | 96% | ||
|
UCC28C56H, UCC28C56L, UCC28C58,VFB < 2.4 V |
94% | 96% | ||||
| UCCx8C54, UCCx8C55, UCCx8C51,VFB < 2.4 V | 47% | 48% | ||||
| UCC28C57H, UCC28C57L, UCC28C59,VFB < 2.4 V | 47% | 48% | ||||
| DMIN | Minimum duty cycle | VFB > 2.6 V | 0% | |||
| CURRENT SUPPLY | ||||||
| ISTART-UP | Start-up current | VVDD = VDDON – 0.5 V | 50 | 75 | µA | |
| IVDD | Operating supply current | VFB = VCS = 0 V | 1.3 | 2 | mA | |