SLUSE29E May 2020 – February 2024 UCC5350-Q1
PRODUCTION DATA
The UCC5350-Q1 is a single-channel, isolated gate driver with 5A source and 5A sink minimum peak current designed to drive MOSFETs, IGBTs, and SiC MOSFETs. The UCC5350-Q1 has the option for Miller clamp or Split Outputs. The CLAMP pin is used to connect the transistor gate to an internal FET besides the output to prevent false turn-on caused by Miller current. The split outputs option allows separate control of the rise and fall times of the gate voltage with OUTH and OUTL pins.
PART VERSION | FEATURES | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|---|
UCC5350MC-Q1 | Miller Clamp, 12V UVLO | DWV SOIC-8 | 7.5mm × 5.85mm |
D SOIC-8 | 3.91mm x 4.9mm | ||
UCC5350SB-Q1 | Split Outputs, 8V UVLO | D SOIC-8 | 3.91mm x 4.9mm |