SLLSER8F June 2017 – January 2019 UCC5310 , UCC5320 , UCC5350 , UCC5390
PRODUCTION DATA.
The UCC53x0 is a family of single-channel, isolated gate drivers designed to drive MOSFETs, IGBTs, SiC MOSFETs, and GaN FETs (UCC5350SBD). The UCC53x0S provides a split output that controls the rise and fall times individually. The UCC53x0M connects the gate of the transistor to an internal clamp to prevent false turnon caused by Miller current. The UCC53x0E has its UVLO2 referenced to GND2 to get a true UVLO reading.
The UCC53x0 is available in a 4 mm SOIC-8 (D) or 8.5 mm SOIC-8 (DWV) package and can support isolation voltage up to 3 kVRMS and 5 kVRMS respectively. With these various options the UCC53x0 family is a good fit for motor drives and industrial power supplies.
Compared to an optocoupler, the UCC53x0 family has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.
ORDERABLE PART NUMBER | MINIMUM SOURCE AND SINK CURRENT | DESCRIPTION |
---|---|---|
UCC5310MC | 2.4 A and 1.1 A | Miller clamp |
UCC5320SC | 2.4 A and 2.2 A | Split output |
UCC5320EC | 2.4 A and 2.2 A | UVLO with respect to IGBT emitter |
UCC5350MC | 5 A and 5 A | Miller clamp |
UCC5350SB | 5 A and 5 A | Split Output with 8 V UVLO |
UCC5390SC | 10 A and 10 A | Split output |
UCC5390EC | 10 A and 10 A | UVLO with respect to IGBT emitter |