SLLSER8F June 2017 – January 2019 UCC5310 , UCC5320 , UCC5350 , UCC5390
PRODUCTION DATA.
VDE | UL | CQC | |
---|---|---|---|
Plan to certify according to DIN V VDE V 0884–11:2017–01 and DIN EN 61010-1 | Recognized under UL 1577 Component Recognition Program | Plan to certify according to GB 4943.1–2011 | |
Reinforced Insulation
Maximum Transient isolation Overvoltage, 7000 VPK; Maximum Repetitive Peak Isolation Voltage, 2121 VPK; Maximum Surge Isolation Voltage, 8000 VPK |
Single protection, 5000 VRMS | Reinforced Insulation,
Altitude ≤ 5000 m, Tropical Climate |
|
Certification planned | File Number: E181974 | Certification planned |