SLVSJ02A July 2025 – October 2025 UCC57142-Q1 , UCC57148-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The EN/FLT pin of the UCC5714x-Q1 can report a fault signal to the DSP/MCU with the adjustable fault clear time. When a fault is detected through the OCP pin, internal TSD, or the UVLO, the EN/FLT pin is pulled down to COM internally. The EN/FLT pin will stay low until the fault is removed and the internal pulldown FET turns off, the voltage on the pin charged up with external pull-up voltage. The tFLTC is determinded by the exponential charging characteristics of the capacitor where the time constant is set by RFLTC and CFLTC as shown in Simplified Application Diagram, the RFLTC is pulled up to external VDD. CFLTC is connected from EN/FLT to COM. EN/FLTis weakly pulled up to 5V internally through a RENU. The tFLTC can be calculated by the folumla below if it is pullup to 5V rail.
The UCC5714x-Q1 provides an enable function that can allow shutdown or enable the output. When the EN/FLT is pulled up above the VENH, the output is following IN, when it is pulled down below VENL, the output will stay low. The relationship for input, output and enable can be found in Timing Diagram.