SLVSJ02A July 2025 – October 2025 UCC57142-Q1 , UCC57148-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The UCC57142-Q1 device provides an undervoltage lockout threshold of 12V and the UCC57148-Q1 device provides an undervoltage lockout threshold of 8V. The UVLO hysteresis range helps to avoid any chattering due to the presence of noise on the bias supply. 1V of typical UVLO hysteresis is expected. 2μs of turnon delay is expected due to the UVLO feature during startup or when the supply voltage exceeds the rising thresholds. The UVLO turn-off delay is also minimized as much as possible to 3μs maximum. The UVLO delay is designed to minimize chattering that may occur due to very fast transients that may appear on VDD. When the bias supply is below UVLO thresholds, the outputs are held actively low irrespective of the state of the input pins. When exiting the UVLO, the EN/FLT is charged by external pullup circuit. The fault clear time is depended on the time constant of the RFLTC and CFLTC. After exit the UVLO longer than the fault clear time and UVLO turn on delay, the OUT follow the IN after the first rising edge of the IN.