SLUSB72D March 2013 – April 2021 UCD3138064
PRODUCTION DATA
PIN | PRIMARY ASSIGNMENT | ALTERNATE ASSIGNMENT | CONFIGURABLE AS A GPIO? | ||||
---|---|---|---|---|---|---|---|
NUMBER | NAME | NO. 1 | NO. 2 | NO. 3 | NO. 4 | ||
1 | AGND | Analog ground | |||||
2 | AD13 | 12-bit ADC, Ch 13, comparator E, I-share | DAC output | ||||
3 | AD12 | 12-bit ADC, Ch 12 | |||||
4 | AD10 | 12-bit ADC, Ch 10 | |||||
5 | AD07 | 12-bit ADC, Ch 7, Connected to comparator F and reference to comparator G | DAC output | ||||
6 | AD06 | 12-bit ADC, Ch 6, Connected to comparator F | DAC output | ||||
7 | AD04 | 12-bit ADC, Ch 4, Connected to comparator D | DAC output | ||||
8 | AD03 | 12-bit ADC, Ch 3, Connected to comparator B and C | |||||
9 | V33DIO | Digital I/O 3.3V core supply | |||||
10 | DGND | Digital ground | |||||
11 | RESET | Device Reset Input, active low | |||||
12 | ADC_EXT | ADC conversion external trigger input | TCAP | SYNC | PWM0 | Yes | |
13 | SCI_RX0 | SCI RX 0 | Yes | ||||
14 | SCI_TX0 | SCI TX 0 | Yes | ||||
15 | PMBUS_CLK | PMBUS Clock (Open Drain) | SCI TX 0 | Yes | |||
16 | PMBUS_DATA | PMBus data (Open Drain) | SCI RX 0 | Yes | |||
17 | DPWM0A | DPWM 0A output | Yes | ||||
18 | DPWM0B | DPWM 0B output | Yes | ||||
19 | DPWM1A | DPWM 1A output | Yes | ||||
20 | DPWM1B | DPWM 1B output | Yes | ||||
21 | DPWM2A | DPWM 2A output | Yes | ||||
22 | DPWM2B | DPWM 2B output | Yes | ||||
23 | DPWM3A | DPWM 3A output | Yes | ||||
24 | DPWM3B | DPWM 3B output | Yes | ||||
25 | DGND | Digital ground | |||||
26 | SYNC | DPWM Synchronize pin | TCAP | ADC_EXT_TRIG | PWM0 | Yes | |
27 | PMBUS_ALERT | PMBus Alert (Open Drain) | Yes | ||||
28 | PMBUS_CTRL | PMBus Control (Open Drain) | Yes | ||||
29 | SCI_TX1 | SCI TX 1 | PMBUS_ALERT | Yes | |||
30 | SCI_RX1 | SCI RX 1 | PMBUS_CTRL | Yes | |||
31 | PWM0 | General purpose PWM 0 | Yes | ||||
32 | PWM1 | General purpose PWM 1 | Yes | ||||
33 | DGND | Digital ground | |||||
34 | INT_EXT | External Interrupt | Yes | ||||
35 | FAULT0 | External fault input 0 | SPI_CS | I2C_DATA | Yes | ||
36 | FAULT1 | External fault input 1 | SPI_CLK | I2C_CLK | Yes | ||
37 | TCK(1) | JTAG TCK (for manufacturer test only) | TCAP | SYNC | PWM0 | Yes | |
38 | TDO(1) | JTAG TDO (for manufacturer test only) | SCI_TX0 | PMBUS_ALERT | FAULT0 | SPI_MOSI | Yes |
39 | TDI(1) | JTAG TDI (for manufacturer test only) | SCI_RX0 | PMBUS_CTRL | FAULT1 | SPI_MISO | Yes |
40 | TMS(1) | JTAG TMS (for manufacturer test only) | Yes | ||||
41 | TCAP | Timer capture input | Yes | ||||
42 | FAULT2 | External fault input 2 | Yes | ||||
43 | FAULT3 | External fault input 3 | Yes | ||||
44 | DGND | Digital ground | |||||
45 | V33DIO | Digital I/O 3.3 V core supply | |||||
46 | BP18 | 1.8V Bypass | |||||
47 | V33D | Digital 3.3V core supply | |||||
48 | AGND | Substrate analog ground | |||||
49 | AGND | Analog ground | |||||
50 | EAP0 | Channel #0, differential analog voltage, positive input | |||||
51 | EAN0 | Channel #0, differential analog voltage, negative input | |||||
52 | EAP1 | Channel #1, differential analog voltage, positive input | |||||
53 | EAN1 | Channel #1, differential analog voltage, negative input | |||||
54 | EAP2 | Channel #2, differential analog voltage, positive input | |||||
55 | EAN2 | Channel #2, differential analog voltage, negative input | |||||
56 | AGND | Analog ground | |||||
57 | V33A | Analog 3.3 V supply | |||||
58 | AD00 | 12-bit ADC, Ch 0, Connected to current source | |||||
59 | AD01 | 12-bit ADC, Ch 1, Connected to current source | |||||
60 | AD02 | 12-bit ADC, Ch 2, Connected to comparator A, I-share | |||||
61 | AD05 | 12-bit ADC, Ch 5 | |||||
62 | AD08 | 12-bit ADC, Ch 8 | |||||
63 | AD09 | 12-bit ADC, Ch 9 | |||||
64 | AD11 | 12-bit ADC, Ch 11 |
PIN | PRIMARY ASSIGNMENT | ALTERNATE ASSIGNMENT | CONFIGURABLE AS A GPIO? | |||
---|---|---|---|---|---|---|
NUMBER | NAME | NO. 1 | NO. 2 | NO. 3 | ||
1 | AGND | Analog ground | ||||
2 | AD13 | 12-bit ADC, Ch 13, Connected to comparator E, I-share | DAC Output | |||
3 | AD06 | 12-bit ADC, Ch 6, Connected to comparator F | DAC Output | |||
4 | AD04 | 12-bit ADC, Ch 4, Connected to comparator D | DAC Output | |||
5 | AD03 | 12-bit ADC, Ch 3, Connected to comparator B & C | ||||
6 | DGND | Digital ground | ||||
7 | RESET | Device Reset Input, active low | ||||
8 | ADC_EXT_TRIG | ADC conversion external trigger input | TCAP | SYNC | PWM0 | Yes |
9 | PMBUS_CLK | PMBUS Clock (Open Drain) | SCI_TX0 | Yes | ||
10 | PMBUS_DATA | PMBUS Data (Open Drain) | SCI_RX0 | Yes | ||
11 | DPWM0A | DPWM 0A output | Yes | |||
12 | DPWM0B | DPWM 0B output | Yes | |||
13 | DPWM1A | DPWM 1A output | Yes | |||
14 | DPWM1B | DPWM 1B output | Yes | |||
15 | DPWM2A | DPWM 2A output | Yes | |||
16 | DPWM2B | DPWM 2B output | Yes | |||
17 | DPWM3A | DPWM 3A output | Yes | |||
18 | DPWM3B | DPWM 3B output | Yes | |||
19 | PMBUS_ALERT | PMBus Alert (Open Drain) | Yes | |||
20 | PMBUS_CTRL | PMBus Control (Open Drain) | Yes | |||
21 | TCK(1) | JTAG TCK (for manufacturer test only) | TCAP | SYNC | PWM0 | Yes |
22 | TDO(1) | JTAG TDO (for manufacturer test only) | SCI TX0 | PMBUS_ALERT | FAULT0 | Yes |
23 | TDI(1) | JTAG TDI (for manufacturer test only) | SCI_RX0 | PMBUS_CTRL | FAULT1 | Yes |
24 | TMS(1) | JTAG TMS (for manufacturer test only) | Yes | |||
25 | FAULT2 | External fault input 2 | Yes | |||
26 | DGND | Digital ground | ||||
27 | V33D | Digital 3.3 V core supply | ||||
28 | BP18 | 1.8V Bypass | ||||
29 | AGND | Substrate analog ground | ||||
30 | AGND | Analog ground | ||||
31 | EAP0 | Channel #0, differential analog voltage, positive input | ||||
32 | EAN0 | Channel #0, differential analog voltage, negative input | ||||
33 | EAP1 | Channel #1, differential analog voltage, positive input | ||||
34 | EAN1 | Channel #1, differential analog voltage, negative input | ||||
35 | EAP2 | Channel #2, differential analog voltage, positive input (Recommended for peak current mode control) | ||||
36 | AGND | Analog ground | ||||
37 | V33A | Analog 3.3 V supply | ||||
38 | AD00 | 12-bit ADC, Ch 0, Connected to current source | ||||
39 | AD01 | 12-bit ADC, Ch 1, Connected to current source | ||||
40 | AD02 | 12-bit ADC, Ch 2, Connected to comparator A, I-share | ||||
Corner NA | Corner anchor pin (RMH only) | All four anchors should be soldered and tied to GND |