SLVSDD7B August 2016 – March 2022 UCD9090A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
FSMB | SMBus/PMBus operating frequency | Slave mode, SMBC 50% duty cycle | 10 | 400 | kHz | |
FI2C | I2C operating frequency | Slave mode, SCL 50% duty cycle | 10 | 400 | kHz | |
t(BUF) | Bus free time between start and stop | 1.3 | μs | |||
t(HD:STA) | Hold time after (repeated) start | 0.6 | μs | |||
t(SU:STA) | Repeated-start setup time | 0.6 | μs | |||
t(SU:STO) | Stop setup time | 0.6 | μs | |||
t(HD:DAT) | Data hold time | Receive mode | 0 | ns | ||
t(SU:DAT) | Data setup time | 100 | ns | |||
t(TIMEOUT) | Error signal/detect | See(1) | 35 | ms | ||
t(LOW) | Clock low period | 1.3 | μs | |||
t(HIGH) | Clock high period | See (2) | 0.6 | μs | ||
t(LOW:SEXT) | Cumulative clock low slave extend time | See (3) | 25 | ms | ||
tf | Clock/data fall time | See (4) | 20 + 0.1 Cb | 300 | ns | |
tr | Clock/data rise time | See (5) | 20 + 0.1 Cb | 300 | ns | |
Cb | Total capacitance of one bus line | 400 | pF |