SLVSDD7A September   2016  – February 2019 UCD9090A

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Typical Application Schematic
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
    6. 6.6 I2C/Smbus/PMBus Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 TI Fusion GUI
      2. 7.3.2 PMBus Interface
      3. 7.3.3 Rail Configuration
    4. 7.4 Device Functional Modes
      1. 7.4.1  Power Supply Sequencing
        1. 7.4.1.1 Turn-On Sequencing
        2. 7.4.1.2 Turn-Off Sequencing
        3. 7.4.1.3 Sequencing Configuration Options
      2. 7.4.2  Pin-Selected Rail States
      3. 7.4.3  Monitoring
        1. 7.4.3.1 Voltage Monitoring
        2. 7.4.3.2 Current Monitoring
        3. 7.4.3.3 Remote Temperature Monitoring and Internal Temperature Sensor
        4. 7.4.3.4 Temperature by Host Input
      4. 7.4.4  Fault Responses and Alert Processing
      5. 7.4.5  Shut Down All Rails and Sequence On (Resequence)
      6. 7.4.6  GPIOs
      7. 7.4.7  GPO Control
      8. 7.4.8  GPO Dependencies
        1. 7.4.8.1 GPO Delays
        2. 7.4.8.2 State Machine Mode Enable
      9. 7.4.9  GPI Special Functions
        1. 7.4.9.1 Fault Shutdown Rails
        2. 7.4.9.2 Configured as Sequencing Debug Pin
        3. 7.4.9.3 Configured as Fault Pin
        4. 7.4.9.4 Cold Boot Mode Enable
      10. 7.4.10 Power Supply Enables
      11. 7.4.11 Cascading Multiple Devices
      12. 7.4.12 PWM Outputs
        1. 7.4.12.1 FPWM1-8
        2. 7.4.12.2 PWM1-2
      13. 7.4.13 Programmable Multiphase PWMs
      14. 7.4.14 Margining
        1. 7.4.14.1 Open-Loop Margining
        2. 7.4.14.2 Closed-Loop Margining
      15. 7.4.15 Run Time Clock
      16. 7.4.16 System Reset Signal
      17. 7.4.17 Watch Dog Timer
      18. 7.4.18 Data and Error Logging to Flash Memory
      19. 7.4.19 Brownout Function
      20. 7.4.20 PMBus Address Selection
      21. 7.4.21 Device Reset
      22. 7.4.22 JTAG Interface
      23. 7.4.23 Internal Fault Management and Memory Error Correction (ECC)
    5. 7.5 Programming
      1. 7.5.1 Full Configuration Update While in Normal Mode
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Estimating ADC Reporting Accuracy
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
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
  • RGZ|48
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN NOM MAX UNIT
SUPPLY CURRENT
IV33A Supply current(1) VV33A = 3.3 V 8 mA
IV33DIO VV33DIO = 3.3 V 2 mA
IV33D VV33D = 3.3 V 40 mA
IV33D VV33D = 3.3 V, storing configuration parameters in flash memory 50 mA
ANALOG INPUTS (MON1–MON13)
VMON Input voltage range MON1–MON10 0 2.5 V
MON11 0.2 2.5 V
INL ADC integral nonlinearity –4 4 LSB
DNL ADC differential nonlinearity -2 2 LSB
Ilkg Input leakage current 3 V applied to pin 100 nA
IOFFSET Input offset current 1-kΩ source impedance –5 5 μA
RIN Input impedance MON1–MON10, ground reference 8
MON11, ground reference 0.5 1.5 3 MΩ
CIN Input capacitance 10 pF
tCONVERT ADC sample period 12 voltages sampled, 3.89 μs/sample 400 μs
VREF ADC 2.5 V, internal reference accuracy 0°C to 125°C –0.5% 0.5%
–40°C to 125°C –1% 1%
ANALOG INPUT (PMBus_ADDRx)
IBIAS Bias current for PMBus Addr pins 9 11 μA
VADDR_OPEN Voltage – open pin PMBus_ADDR0, PMBus_ADDR1 open 2.26 V
VADDR_SHORT Voltage – shorted pin PMBus_ADDR0, PMBus_ADDR1 short to ground 0.124 V
DIGITAL INPUTS AND OUTPUTS
VOL Low-level output voltage IOL = 6 mA(2), V33DIO = 3 V Dgnd + 0.25 V
VOH High-level output voltage IOH = –6 mA(3), V33DIO = 3 V V33DIO
– 0.6
V
VIH High-level input voltage V33DIO = 3 V 2.1 3.6 V
VIL Low-level input voltage V33DIO = 3.5 V 1.4 V
MARGINING OUTPUTS
TPWM_FREQ MARGINING-PWM frequency FPWM1-8 15.260 125000 kHz
PWM1-2 1 10
DUTYPWM MARGINING-PWM duty cycle range 0% 100%
SYSTEM PERFORMANCE
VDDSlew Minimum VDD slew rate VDD slew rate between 2.3 V and 2.9 V 0.25 V/ms
VRESET Supply voltage at which device comes out of reset For power-on reset (POR) 2.4 V
tRESET Low-pulse duration needed at RESET pin To reset device during normal operation 2 μS
f(PCLK) Internal oscillator frequency TA = 125°C, TA = 25°C 240 250 260 MHz
tretention Retention of configuration parameters TJ = 25°C 100 Years
Write_Cycles Number of nonvolatile erase/write cycles TJ = 25°C 20 K cycles
Typical supply current values are based on device programmed but not configured, and no peripherals connected to any pins.
The maximum total current, IOLmax, for all outputs combined, should not exceed 12 mA to hold the maximum voltage drop specified.
The maximum total current, IOHmax, for all outputs combined, should not exceed 48 mA to hold the maximum voltage drop specified.