SLRS027P December   1976  – August 2019 ULN2002A , ULN2003A , ULN2003AI , ULN2004A , ULQ2003A , ULQ2004A

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Block Diagram
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
    5. 6.5  Electrical Characteristics: ULN2002A
    6. 6.6  Electrical Characteristics: ULN2003A and ULN2004A
    7. 6.7  Electrical Characteristics: ULN2003AI
    8. 6.8  Electrical Characteristics: ULN2003AI
    9. 6.9  Electrical Characteristics: ULQ2003A and ULQ2004A
    10. 6.10 Switching Characteristics: ULN2002A, ULN2003A, ULN2004A
    11. 6.11 Switching Characteristics: ULN2003AI
    12. 6.12 Switching Characteristics: ULN2003AI
    13. 6.13 Switching Characteristics: ULQ2003A, ULQ2004A
    14. 6.14 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 Inductive Load Drive
      2. 8.4.2 Resistive Load Drive
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Drive Current
        2. 9.2.2.2 Low-Level Output Voltage
        3. 9.2.2.3 Power Dissipation and Temperature
      3. 9.2.3 Application Curves
    3. 9.3 System Examples
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
    2. 12.2 Related Links
    3. 12.3 Community Resources
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
  • PW|16
  • NS|16
  • N|16
  • D|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

at 25°C free-air temperature (unless otherwise noted)(1)
MIN MAX UNIT
VCC Collector-emitter voltage 50 V
Clamp diode reverse voltage(2) 50 V
VI Input voltage(2) 30 V
Peak collector current, See Figure 4 and Figure 5 500 mA
IOK Output clamp current 500 mA
Total emitter-terminal current –2.5 A
TA Operating free-air temperature range ULN200xA –40 70 °C
ULN200xAI –40 105
ULQ200xA –40 85
ULQ200xAT –40 105
TJ Operating virtual junction temperature 150 °C
Lead temperature for 1.6 mm (1/16 inch) from case for 10 seconds 260 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values are with respect to the emitter/substrate terminal E, unless otherwise noted.