SLRS027P December   1976  – August 2019 ULN2002A , ULN2003A , ULN2003AI , ULN2004A , ULQ2003A , ULQ2004A

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Block Diagram
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
    5. 6.5  Electrical Characteristics: ULN2002A
    6. 6.6  Electrical Characteristics: ULN2003A and ULN2004A
    7. 6.7  Electrical Characteristics: ULN2003AI
    8. 6.8  Electrical Characteristics: ULN2003AI
    9. 6.9  Electrical Characteristics: ULQ2003A and ULQ2004A
    10. 6.10 Switching Characteristics: ULN2002A, ULN2003A, ULN2004A
    11. 6.11 Switching Characteristics: ULN2003AI
    12. 6.12 Switching Characteristics: ULN2003AI
    13. 6.13 Switching Characteristics: ULQ2003A, ULQ2004A
    14. 6.14 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 Inductive Load Drive
      2. 8.4.2 Resistive Load Drive
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Drive Current
        2. 9.2.2.2 Low-Level Output Voltage
        3. 9.2.2.3 Power Dissipation and Temperature
      3. 9.2.3 Application Curves
    3. 9.3 System Examples
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
    2. 12.2 Related Links
    3. 12.3 Community Resources
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
  • PW|16
  • NS|16
  • N|16
  • D|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The ULx200xA devices are high-voltage, high-current Darlington transistor arrays. Each consists of seven NPN Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads.

The collector-current rating of a single Darlington pair is 500 mA. The Darlington pairs can be paralleled for higher current capability. Applications include relay drivers, hammer drivers, lamp drivers, display drivers (LED and gas discharge), line drivers, and logic buffers. For 100-V (otherwise interchangeable) versions of the ULx2003A devices, see the SLRS023 data sheet for the SN75468 and SN75469 devices.

The ULN2002A device is designed specifically for use with 14-V to 25-V PMOS devices. Each input of this device has a Zener diode and resistor in series to control the input current to a safe limit. The ULx2003A devices have a 2.7-kΩ series base resistor for each Darlington pair for operation directly with TTL or 5-V CMOS devices.

The ULx2004A devices have a 10.5-kΩ series base resistor to allow operation directly from CMOS devices that use supply voltages of 6 V to 15 V. The required input current of the ULx2004A device is below that of the ULx2003A devices, and the required voltage is less than that required by the ULN2002A device.

.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
ULx200xD SOIC (16) 9.90 mm × 3.91 mm
ULx200xN PDIP (16) 19.30 mm × 6.35 mm
ULN200xNS SOP (16) 10.30 mm × 5.30 mm
ULN200xPW TSSOP (16) 5.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

.

.