SWRS170L March 2014 – May 2025 WL1807MOD , WL1837MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The WL18MODGI modules from TI (test grades 07 and 37) are certified for FCC, IC, ETSI/CE, and Japan MIC. TI customers who build products based on the WL18MODGI device from TI can save on testing costs and time per product family. Table 8-4 shows the certification list for the WL18MODGI module.
| REGULATORY BODY | SPECIFICATION | ID (IF APPLICABLE) |
|---|---|---|
| FCC (USA) | Part 15C + MPE FCC RF exposure | Z64-WL18DBMOD |
| ISED (Canada) | RSS-102 (MPE) and RSS-247 (Wi-Fi, Bluetooth) | 451I-WL18DBMOD |
| ETSI/CE (Europe) | EN300328 v2.1.1 (2.4-GHz Wi-Fi, Bluetooth) | — |
| EN301893 v2.1.1 (5-GHz Wi-Fi) | — | |
| EN62311:2008 (MPE) | — | |
| EN301489-1 v2.1.1 (general EMC) | — | |
| EN301489-17 v3.1.1 (EMC) | — | |
| EN60950-1:2006/A11:2009/A1:2010/A12:2011/A2:2013 | — | |
| MIC (Japan) | Article 49-20 of ORRE | 201-140447 |