SWRS152N June 2013 – April 2021 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 10-1 shows the TI WL1835MODGB reference design.
Figure 10-1 TI Module Reference SchematicsTable 10-1 lists the bill materials (BOM).
| ITEM | DESCRIPTION | PART NUMBER | PACKAGE | REF. | QTY | MFR |
|---|---|---|---|---|---|---|
| 1 | TI WL1835 Wi-Fi / Bluetooth module | WL1835MODGI | 13.4 x 13.3 x 2.0 mm | U1 | 1 | TI |
| 2 | XOSC 3225 / 32.768 kHz / 1.8 V / ±50 ppm | 7XZ3200005 | 3.2 x 2.5 x 1.0 mm | OSC1 | 1 | TXC |
| 3 | Antenna / chip / 2.4 and 5 GHz / peak gain > 5 dBi | ANT016008LCD2442MA1 | 1.6 mm x 0.8 mm | ANT1, ANT2 | 2 | TDK |
| 6 | Mini RF header receptacle | U.FL-R-SMT-1 (10) | 3.0 x 2.6 x 1.25 mm | J5, J6 | 2 | Hirose |
| 7 | Inductor 0402 / 1.1 nH / ±0.05 nH SMD | LQP15MN1N1W02 | 0402 | L1 | 1 | Murata |
| 8 | Inductor 0402 / 1.5 nH / ±0.05 nH SMD | LQP15MN1N5W02 | 0402 | L2 | 1 | Murata |
| 9 | Capacitor 0402 / 1.2 pF / 50 V / C0G / ±0.1 pF | GJM1555C1H1R2BB01 | 0402 | C11 | 1 | Murata |
| 10 | Capacitor 0402 / 2.2 pF / 50 V / C0G / ±0.1 pF | GJM1555C1H1R2BB01 | 0402 | C9 | 1 | Murata |
| 11 | Capacitor 0402 / 4 pF / 50 V / C0G / ±0.1 pF | GJM1555C1H4R0BB01 | 0402 | C14 | 1 | Murata |
| 12 | Capacitor 0402 / 8 pF / 50 V / C0G / ±0.1 pF | GJM1555C1H8R0BB01 | 0402 | C13 | 1 | Walsin |
| 13 | Capacitor 0402 / 10 pF / 50 V / NPO / ±5% | 0402N100J500LT | 0402 | C5, C6 | 2 | Walsin |
| 14 | Capacitor 0402 / 0.1 µF / 10 V / X7R / ±10% | 0402B104K100CT | 0402 | C3, C4 | 1 | Walsin |
| 15 | Capacitor 0402 / 1 µF / 6.3 V / X5R / ±10% / HF | GRM155R60J105KE19D | 0402 | C1 | 1 | Murata |
| 16 | Capacitor 0603 / 10 µF / 6.3 V / X5R / ±20% | C1608X5R0J106M | 0603 | C2 | 1 | TDK |