SWRS170I August 2014 – October 2017 WL1807MOD , WL1837MOD
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
All specifications are measured at the module pins using the TI WL1837MODCOM8I evaluation board. All measurements are performed with VBAT = 3.7 V, VIO = 1.8 V, 25°C for typical values with matched RF antennas, unless otherwise indicated.
NOTE
For level-shifting I/Os with the TI WL18x7MOD, see the Level Shifting WL18xx I/Os Application Report.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VBAT | 4.8(2) | V | ||
VIO | –0.5 | 2.1 | V | |
Input voltage to analog pins | –0.5 | 2.1 | V | |
Input voltage limits (CLK_IN) | –0.5 | VDD_IO | V | |
Input voltage to all other pins | –0.5 | (VDD_IO + 0.5 V) | V | |
Operating ambient temperature | –40 | 85(3) | °C | |
Storage temperature, Tstg | –40 | 85 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±250 |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
VBAT(2) | DC supply range for all modes | 2.9 | 3.7 | 4.8 | V | |
VIO | 1.8-V I/O ring power supply voltage | 1.62 | 1.8 | 1.95 | V | |
VIH | I/O high-level input voltage | 0.65 × VDD_IO | VDD_IO | V | ||
VIL | I/O low-level input voltage | 0 | 0.35 × VDD_IO | V | ||
VIH_EN | Enable inputs high-level input voltage | 1.365 | VDD_IO | V | ||
VIL_EN | Enable inputs low-level input voltage | 0 | 0.4 | V | ||
VOH | High-level output voltage | @ 4 mA | VDD_IO –0.45 | VDD_IO | V | |
VOL | Low-level output voltage | @ 4 mA | 0 | 0.45 | V | |
Tr,Tf | Input transitions time Tr,Tf from 10% to 90% (digital I/O)(1) | 1 | 10 | ns | ||
Tr | Output rise time from 10% to 90% (digital pins)(1) | CL < 25 pF | 5.3 | ns | ||
Tf | Output fall time from 10% to 90% (digital pins)(1) | CL < 25 pF | 4.9 | ns | ||
Ambient operating temperature | –40 | 85 | ºC | |||
Maximum power dissipation | WLAN operation | 2.8 | W | |||
Bluetooth operation | 0.2 |
CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
Input slow clock frequency | 32768 | Hz | ||||
Input slow clock accuracy (Initial + temp + aging) | WLAN, Bluetooth | ±250 | ppm | |||
Tr, Tf | Input transition time (10% to 90%) | 200 | ns | |||
Frequency input duty cycle | 15% | 50% | 85% | |||
VIH, VIL | Input voltage limits | Square wave, DC-coupled | 0.65 x VDD_IO | VDD_IO | Vpeak | |
0 | 0.35 x VDD_IO | |||||
Input impedance | 1 | MΩ | ||||
Input capacitance | 5 | pF |
THERMAL METRICS(2) | (°C/W)(1) | |
---|---|---|
θJA | Junction to free air(3) | 16.6 |
θJB | Junction to board | 6.06 |
θJC | Junction to case(4) | 5.13 |
Power dissipation of 2 W and an ambient temperature of 70ºC is assumed.
PARAMETER | CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
RF_ANT1 pin 2.4-GHz SISO | |||||
Operation frequency range | 2412 | 2484 | MHz | ||
Sensitivity: 20-MHz bandwidth. At < 10% PER limit | 1 Mbps DSSS | –95.0 | dBm | ||
2 Mbps DSSS | –92.0 | ||||
5.5 Mbps CCK | –89.2 | ||||
11 Mbps CCK | –86.3 | ||||
6 Mbps OFDM | –91.0 | ||||
9 Mbps OFDM | –89.0 | ||||
12 Mbps OFDM | –88.0 | ||||
18 Mbps OFDM | –85.5 | ||||
24 Mbps OFDM | –82.5 | ||||
36 Mbps OFDM | –79.0 | ||||
48 Mbps OFDM | –74.0 | ||||
54 Mbps OFDM | –72.5 | ||||
MCS0 MM 4K | –89.3 | ||||
MCS1 MM 4K | –86.5 | ||||
MCS2 MM 4K | –84.5 | ||||
MCS3 MM 4K | –81.5 | ||||
MCS4 MM 4K | –78.0 | ||||
MCS5 MM 4K | –73.5 | ||||
MCS6 MM 4K | –71.5 | ||||
MCS7 MM 4K | –70.0 | ||||
MCS0 MM 4K 40 MHz | –86.0 | ||||
MCS7 MM 4K 40 MHz | –66.3 | ||||
MCS0 MM 4K MRC | –91.0 | ||||
MCS7 MM 4K MRC | –73.0 | ||||
MCS13 MM 4K | –70.0 | ||||
MCS14 MM 4K | –69.0 | ||||
MCS15 MM 4K | –68.3 | ||||
Maximum input level | OFDM | –20.0 | –10.0 | dBm | |
CCK | –10.0 | –6.0 | |||
DSSS | –4.0 | –1.0 | |||
Adjacent channel rejection: Sensitivity level +3 dB for OFDM; Sensitivity level +6 dB for 11b | 2 Mbps DSSS | 42.0 | dB | ||
11 Mbps CCK | 38.0 | ||||
54 Mbps OFDM | 2.0 | ||||
RX leakage | –70 | dBm | |||
PER floor | 1.0% | ||||
RSSI accuracy | ±3 | dB |
PARAMETER | CONDITION(1) | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
RF_ANT1 Pin 2.4-GHz SISO | |||||
Output Power: Maximum RMS output power measured at 1 dB from IEEE spectral mask or EVM(2) | 1 Mbps DSSS | 17.3 | dBm | ||
2 Mbps DSSS | 17.3 | ||||
5.5 Mbps CCK | 17.3 | ||||
11 Mbps CCK | 17.3 | ||||
6 Mbps OFDM | 17.1 | ||||
9 Mbps OFDM | 17.1 | ||||
12 Mbps OFDM | 17.1 | ||||
18 Mbps OFDM | 17.1 | ||||
24 Mbps OFDM | 16.2 | ||||
36 Mbps OFDM | 15.3 | ||||
48 Mbps OFDM | 14.6 | ||||
54 Mbps OFDM | 13.8 | ||||
MCS0 MM | 16.1 | ||||
MCS1 MM | 16.1 | ||||
MCS2 MM | 16.1 | ||||
MCS3 MM | 16.1 | ||||
MCS4 MM | 15.3 | ||||
MCS5 MM | 14.6 | ||||
MCS6 MM | 13.8 | ||||
MCS7 MM(3) | 12.6 | ||||
MCS0 MM 40 MHz | 14.8 | ||||
MCS7 MM 40 MHz | 11.3 | ||||
RF_ANT1 + RF_ANT2 MIMO | |||||
MCS12 (WL18x5) | 18.5 | dBm | |||
MCS13 (WL18x5) | 17.4 | ||||
MCS14 (WL18x5) | 14.5 | ||||
MCS15 (WL18x5) | 13.4 | ||||
RF_ANT1 + RF_ANT2 | |||||
Operation frequency range | 2412 | 2484 | MHz | ||
Return loss | –10.0 | dB | |||
Reference input impedance | 50.0 | Ω |
PARAMETER | CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
RF_ANT1 or RF_ANT2 | |||||
Operation frequency range | 4910.0 | 5825.0 | MHz | ||
Sensitivity: 20-MHz bandwidth. At < 10% PER limit | 6 Mbps OFDM 1K | –92.5 | dBm | ||
9 Mbps OFDM 1K | –90.5 | ||||
12 Mbps OFDM 1K | –90.0 | ||||
18 Mbps OFDM 1K | –87.5 | ||||
24 Mbps OFDM 1K | –84.5 | ||||
36 Mbps OFDM 1K | –81.0 | ||||
48 Mbps OFDM 1K | –76.5 | ||||
54 Mbps OFDM 1K | –74.6 | ||||
MCS0 MM 4K | –91.4 | ||||
MCS1 MM 4K | –88.0 | ||||
MCS2 MM 4K | –86.0 | ||||
MCS3 MM 4K | –83.0 | ||||
MCS4 MM 4K | –79.8 | ||||
MCS5 MM 4K | –75.5 | ||||
MCS6 MM 4K | –74.0 | ||||
MCS7 MM 4K | –72.4 | ||||
MCS0 MM 4K 40 MHz | –88.5 | ||||
MCS7 MM 4K 40 MHz | –69.3 | ||||
Maximum input level | OFDM | –30.0 | –15.0 | dBm | |
Adjacent channel rejection sensitivity +3 dB | OFDM54 | 2.0 | dBm | ||
RX LO leakage | –52.0 | dBm | |||
PER floor | 1.0% | 2.0% | |||
RSSI accuracy | ±3 | dB |
PARAMETER | CONDITION(1) | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
RF_ANT1 or RF_ANT2 | |||||
Operation frequency range | 4920 | 5825 | MHz | ||
RMS output power complies with IEEE mask and EVM requirements(2) | 6 Mbps OFDM | 18.0 | |||
9 Mbps OFDM | 18.0 | ||||
12 Mbps OFDM | 18.0 | ||||
18 Mbps OFDM | 18.0 | ||||
24 Mbps OFDM | 17.4 | ||||
36 Mbps OFDM | 16.5 | ||||
48 Mbps OFDM | 15.8 | ||||
54 Mbps OFDM | 14.5 | ||||
MCS0 MM | 18.0 | ||||
MCS1 MM 4K | 18.0 | ||||
MCS2 MM 4K | 18.0 | ||||
MCS3 MM 4K | 18.0 | ||||
MCS4 MM 4K | 16.5 | ||||
MCS5 MM 4K | 15.8 | ||||
MCS6 MM 4K | 14.5 | ||||
MCS7 MM 4K | 13.0 | ||||
MCS0 MM 40 MHz | 16.5 | ||||
MCS7 MM 40 MHz | 12.0 | ||||
Output power resolution | 0.125 | dB | |||
Return loss | –10.0 | dB | |||
Reference input impedance | 50.0 | Ω |
PARAMETER | SPECIFICATION | TYP (AVG) –25°C | UNIT |
---|---|---|---|
Receiver | Low-power mode (LPM) 2.4-GHz RX SISO20 single chain | 49 | mA |
2.4 GHz RX search SISO20 | 58 | ||
2.4-GHz RX search MIMO20 | 74 | ||
2.4-GHz RX search SISO40 | 63 | ||
2.4-GHz RX 20 M SISO 11 CCK | 60 | ||
2.4-GHz RX 20 M SISO 6 OFDM | 61 | ||
2.4-GHz RX 20 M SISO MCS7 | 69 | ||
2.4-GHz RX 20 M MRC 1 DSSS | 74 | ||
2.4-GHz RX 20 M MRC 6 OFDM | 81 | ||
2.4-GHz RX 20 M MRC 54 OFDM | 85 | ||
2.4-GHz RX 40-MHz MCS7 | 81 | ||
5-GHz RX 20-MHz OFDM6 | 68 | ||
5-GHz RX 20-MHz MCS7 | 77 | ||
5-GHz RX 40-MHz MCS7 | 85 | ||
Transmitter(1) | 2.4-GHz TX 20 M SISO 6 OFDM | 285 | mA |
2.4-GHz TX 20 M SISO 11 CCK | 283 | ||
2.4-GHz TX 20 M SISO 54 OFDM | 247 | ||
2.4-GHz TX 20 M SISO MCS7 | 238 | ||
2.4-GHz TX 20 M MIMO MCS15 | 510 | ||
2.4-GHz TX 40 M SISO MCS7 | 243 | ||
5-GHz TX 20 M SISO 6 OFDM | 366 | ||
5-GHz TX 20 M SISO 54 OFDM | 329 | ||
5-GHz TX 20 M SISO MCS7 | 324 | ||
5-GHz TX 40 M SISO MCS7 | 332 |
PARAMETER | CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Bluetooth BR, EDR operation frequency range | 2402 | 2480 | MHz | |||
Bluetooth BR, EDR channel spacing | 1 | MHz | ||||
Bluetooth BR, EDR input impedance | 50 | Ω | ||||
Bluetooth BR, EDR sensitivity(1)
dirty TX on |
BR, BER = 0.1% | –92.2 | dBm | |||
EDR2, BER = 0.01% | –91.7 | |||||
EDR3, BER = 0.01% | –84.7 | |||||
Bluetooth EDR BER floor at sensitivity + 10 dB Dirty TX off (for 1,600,000 bits) |
EDR2 | 1e-6 | ||||
EDR3 | 1e-6 | |||||
Bluetooth BR, EDR maximum usable input power | BR, BER = 0.1% | –5.0 | dBm | |||
EDR2, BER = 0.1% | –15.0 | |||||
EDR3, BER = 0.1% | –15.0 | |||||
Bluetooth BR intermodulation | Level of interferers for n = 3, 4, and 5 | –36.0 | –30.0 | dBm | ||
Bluetooth BR, EDR C/I performance Numbers show wanted signal-to-interfering-signal ratio. Smaller numbers indicate better C/I performances (Image frequency = –1 MHz) |
BR, co-channel | 10 | dB | |||
EDR, co-channel | EDR2 | 12 | ||||
EDR3 | 20 | |||||
BR, adjacent ±1 MHz | –3.0 | |||||
EDR, adjacent ±1 MHz, (image) | EDR2 | –3.0 | ||||
EDR3 | 2.0 | |||||
BR, adjacent +2 MHz | –33.0 | |||||
EDR, adjacent +2 MHz | EDR2 | –33.0 | ||||
EDR3 | –28.0 | |||||
BR, adjacent –2 MHz | –20.0 | |||||
EDR, adjacent –2 MHz | EDR2 | –20.0 | ||||
EDR3 | –13.0 | |||||
BR, adjacent ≥Ι±3Ι MHz | –42.0 | |||||
EDR, adjacent ≥Ι±3Ι MHz | EDR2 | –42.0 | ||||
EDR3 | –36.0 | |||||
Bluetooth BR, EDR RF return loss | –10.0 | dB |
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
BR RF output power(1) | VBAT ≥ 3 V(2) | 11.7 | dBm | ||
VBAT < 3 V(2) | 7.2 | ||||
BR gain control range | 30.0 | dB | |||
BR power control step | 5.0 | dB | |||
BR adjacent channel power |M-N| = 2 | –43.0 | dBm | |||
BR adjacent channel power |M-N| > 2 | –48.0 | dBm |
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
EDR output power(1) | VBAT ≥ 3 V(2) | 7.2 | dBm | ||
VBAT < 3 V(2) | 5.2 | ||||
EDR gain control range | 30 | dB | |||
EDR power control step | 5 | dB | |||
EDR adjacent channel power |M-N| = 1 | –36 | dBc | |||
EDR adjacent channel power |M-N| = 2 | –30 | dBm | |||
EDR adjacent channel power |M-N| > 2 | –42 | dBm |
CHARACTERISTICS | CONDITION(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BR –20-dB bandwidth | 925 | 995 | kHz | |||
BR modulation characteristics | ∆f1avg | Mod data = 4 1s, 4 0s: 111100001111... | 145 | 160 | 170 | kHz |
∆f2max ≥ limit for at least 99.9% of all Δf2max | Mod data = 1010101... | 120 | 130 | kHz | ||
∆f2avg, ∆f1avg | 85% | 88% | ||||
BR carrier frequency drift | One-slot packet | –25 | 25 | kHz | ||
Three- and five-slot packet | –35 | 35 | kHz | |||
BR drift rate | lfk+5 – fkl , k = 0 …. max | 15 | kHz/50 µs | |||
BR initial carrier frequency tolerance(2) | f0–fTX | ±75 | ±75 | kHz |
PARAMETER(1) | CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
EDR carrier frequency stability | –5 | 5 | kHz | ||
EDR initial carrier frequency tolerance(2) | ±75 | ±75 | kHz | ||
EDR RMS DEVM | EDR2 | 4% | 15% | ||
EDR3 | 4% | 10% | |||
EDR 99% DEVM | EDR2 | 30% | |||
EDR3 | 20% | ||||
EDR peak DEVM | EDR2 | 9% | 25% | ||
EDR3 | 9% | 18% |
PARAMETER | CONDITION(2) | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Bluetooth low energy operation frequency range | 2402 | 2480 | MHz | ||
Bluetooth low energy channel spacing | 2 | MHz | |||
Bluetooth low energy input impedance | 50 | Ω | |||
Bluetooth low energy sensitivity(1)
Dirty TX on |
–92.2 | dBm | |||
Bluetooth low energy maximum usable input power | –5 | dBm | |||
Bluetooth low energy intermodulation characteristics | Level of interferers. For n = 3, 4, 5 |
–36 | –30 | dBm | |
Bluetooth low energy C/I performance. Note: Numbers show wanted signal-to-interfering-signal ratio. Smaller numbers indicate better C/I performance. Image = –1 MHz |
low energy, co-channel | 12 | dB | ||
low energy, adjacent ±1 MHz | 0 | ||||
low energy, adjacent +2 MHz | –38 | ||||
low energy, adjacent –2 MHz | –15 | ||||
low energy, adjacent ≥ |±3|MHz | –40 |
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Bluetooth low energy RF output power(1) | VBAT ≥ 3 V(2) | 7.0 | dBm | ||
VBAT < 3 V(2) | 7.0 | ||||
Bluetooth low energy adjacent channel power |M-N| = 2 | –51.0 | dBm | |||
Bluetooth low energy adjacent channel power |M-N| > 2 | –54.0 | dBm |
CHARACTERISTICS | CONDITION(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Bluetooth low energy modulation characteristics | ∆f1avg | Mod data = four 1s and four 0s: 111100001111... | 240 | 250 | 260 | kHz |
∆f2max ≥ limit for at least 99.9% of all Δf2max | Mod data = 1010101... | 195 | 215 | |||
∆f2avg, ∆f1avg | 85% | 90% | ||||
Bluetooth low energy carrier frequency drift | lf0 – fnl , n = 2,3 …. K | –25 | 25 | kHz | ||
Bluetooth low energy drift rate | lf1 – f0l and lfn – fn-5l , n = 6,7…. K | 15 | kHz/50 µs | |||
Bluetooth low energy initial carrier frequency tolerance(2) | fn – fTX | ±75 | ±75 | kHz |
USE CASE(1)(2) | TYP | UNIT |
---|---|---|
BR voice HV3 + sniff | 11.6 | mA |
EDR voice 2-EV3 no retransmission + sniff | 5.9 | mA |
Sniff 1 attempt 1.28 s | 178.0 | µA |
EDR A2DP EDR2 (master). SBC high quality – 345 kbps | 10.4 | mA |
EDR A2DP EDR2 (master). MP3 high quality – 192 kbps | 7.5 | mA |
Full throughput ACL RX: RX-2DH5(3)(4) | 18.0 | mA |
Full throughput BR ACL TX: TX-DH5(4) | 50.0 | mA |
Full throughput EDR ACL TX: TX-2DH5(4) | 33.0 | mA |
Page scan or inquiry scan (scan interval is 1.28 s or 11.25 ms, respectively) | 253.0 | µA |
Page scan and inquiry scan (scan interval is 1.28 s and 2.56 s, respectively) | 332.0 | µA |
USE CASE(1) | TYP | UNIT |
---|---|---|
Advertising, not connectable(2) | 131 | µA |
Advertising, discoverable(2) | 143 | µA |
Scanning(3) | 266 | µA |
Connected, master role, 1.28-s connect interval(4) | 124 | µA |
Connected, slave role, 1.28-s connect interval (4) | 132 | µA |
The device incorporates three internal DC-DCs (switched-mode power supplies) to provide efficient internal supplies, derived from VBAT.
The correct power-up and shut-down sequences must be followed to avoid damage to the device.
While VBAT or VIO or both are deasserted, no signals should be driven to the device. The only exception is the slow clock that is a fail-safe I/O.
While VBAT, VIO, and slow clock are fed to the device, but WL_EN is deasserted (low), the device is in SHUTDOWN state. In SHUTDOWN state all functional blocks, internal DC-DCs, clocks, and LDOs are disabled.
To perform the correct power-up sequence, assert (high) WL_EN. The internal DC-DCs, LDOs, and clock start to ramp and stabilize. Stable slow clock, VIO, and VBAT are prerequisites to the assertion of one of the enable signals.
To perform the correct shut-down sequence, deassert (low) WL_EN while all the supplies to the device (VBAT, VIO, and slow clock) are still stable and available. The supplies to the chip (VBAT and VIO) can be deasserted only after both enable signals are deasserted (low).
Figure 5-2 shows the general power scheme for the module, including the power-down sequence.
Figure 5-3 shows the top-level power-up sequence for the chip.
Figure 5-4 shows the WLAN power-up sequence.
Figure 5-5 shows the Bluetooth-Bluetooth low energy power-up sequence.
The SDIO is the host interface for WLAN. The interface between the host and the WL18xx module uses an SDIO interface and supports a maximum clock rate of 50 MHz.
The device SDIO also supports the following features of the SDIO V3 specification:
Figure 5-6 and Figure 5-7 show the SDIO switching characteristics over recommended operating conditions and with the default rate for input and output.
Table 5-1 lists the SDIO default timing characteristics.
MIN | MAX | UNIT | ||
---|---|---|---|---|
fclock | Clock frequency, CLK(2) | 0.0 | 26.0 | MHz |
DC | Low, high duty cycle(2) | 40.0% | 60.0% | |
tTLH | Rise time, CLK(2) | 10.0 | ns | |
tTHL | Fall time, CLK(2) | 10.0 | ns | |
tISU | Setup time, input valid before CLK ↑(2) | 3.0 | ns | |
tIH | Hold time, input valid after CLK ↑(2) | 2.0 | ns | |
tODLY | Delay time, CLK ↓ to output valid(2) | 7.0 | 10.0 | ns |
Cl | Capacitive load on outputs(2) | 15.0 | pF |
Figure 5-8 and Figure 5-9 show the parameters for maximum clock frequency.
Table 5-2 lists the SDIO high-rate timing characteristics.
MIN | MAX | UNIT | ||
---|---|---|---|---|
fclock | Clock frequency, CLK | 0.0 | 52.0 | MHz |
DC | Low, high duty cycle | 40.0% | 60.0% | |
tTLH | Rise time, CLK | 3.0 | ns | |
tTHL | Fall time, CLK | 3.0 | ns | |
tISU | Setup time, input valid before CLK ↑ | 3.0 | ns | |
tIH | Hold time, input valid after CLK ↑ | 2.0 | ns | |
tODLY | Delay time, CLK ↑ to output valid | 7.0 | 10.0 | ns |
Cl | Capacitive load on outputs | 10.0 | pF |
The device includes a UART module dedicated to the Bluetooth shared-transport, host controller interface (HCI) transport layer. The HCI transports commands, events, and ACL between the Bluetooth device and its host using HCI data packets ack as a shared transport for all functional blocks except WLAN. Table 5-3 lists the transport mechanism for WLAN and bluetooth audio.
_
WLAN | SHARED HCI FOR ALL FUNCTIONAL BLOCKS EXCEPT WLAN | BLUETOOTH VOICE-AUDIO |
---|---|---|
WLAN HS SDIO | Over UART | Bluetooth PCM |
The HCI UART supports most baud rates (including all PC rates) for all fast-clock frequencies up to a maximum of 4 Mbps. After power up, the baud rate is set for 115.2 Kbps, regardless of the fast-clock frequency. The baud rate can then be changed using a VS command. The device responds with a Command Complete Event (still at 115.2 Kbps), after which the baud rate change occurs.
HCI hardware includes the following features:
Table 5-4 lists the UART default settings.
PARAMETER | VALUE |
---|---|
Bit rate | 115.2 Kbps |
Data length | 8 bits |
Stop-bit | 1 |
Parity | None |
The interface includes four signals:
Flow control between the host and the device is byte-wise by hardware.
When the UART RX buffer of the device passes the flow-control threshold, the buffer sets the UART_RTS signal high to stop transmission from the host. When the UART_CTS signal is set high, the device stops transmitting on the interface. If HCI_CTS is set high in the middle of transmitting a byte, the device finishes transmitting the byte and stops the transmission.
Figure 5-10 shows the UART timing.
Table 5-5 lists the UART timing characteristics.
PARAMETER | CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Baud rate | 37.5 | 4364 | Kbps | |||
Baud rate accuracy per byte | Receive-transmit | –2.5% | 1.5% | |||
Baud rate accuracy per bit | Receive-transmit | –12.5% | 12.5% | |||
t3 | CTS low to TX_DATA on | 0.0 | 2.0 | µs | ||
t4 | CTS high to TX_DATA off | Hardware flow control | 1.0 | Byte | ||
t6 | CTS high pulse width | 1.0 | Bit | |||
t1 | RTS low to RX_DATA on | 0.0 | 2.0 | µs | ||
t2 | RTS high to RX_DATA off | Interrupt set to 1/4 FIFO | 16.0 | Bytes |
Figure 5-11 shows the UART data frame.
Figure 5-12 shows the Bluetooth codec-PCM (audio) timing diagram.
Table 5-6 lists the Bluetooth codec-PCM master timing characteristics.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Tclk | Cycle time | 162.76 (6.144 MHz) | 15625 (64 kHz) | ns |
Tw | High or low pulse width | 35% of Tclk min | ||
tis | AUD_IN setup time | 10.6 | ||
tih | AUD_IN hold time | 0 | ||
top | AUD_OUT propagation time | 0 | 15 | |
top | FSYNC_OUT propagation time | 0 | 15 | |
Cl | Capacitive loading on outputs | 40 | pF |
Table 5-7 lists the Bluetooth codec-PCM slave timing characteristics.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Tclk | Cycle time | 81.38 (12.288 MHz) | ns | |
Tw | High or low pulse width | 35% of Tclk min | ||
tis | AUD_IN setup time | 5 | ||
tih | AUD_IN hold time | 0 | ||
tis | AUD_FSYNC setup time | 5 | ||
tih | AUD_FSYNC hold time | 0 | ||
top | AUD_OUT propagation time | 0 | 19 | |
Cl | Capacitive loading on outputs | 40 | pF |