SCLS226K October 1995 – July 2014 SN54AHC244 , SN74AHC244
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
These octal buffers and drivers are designed specifically to improve the performance and density of 3-state memory-address drivers, clock drivers, and bus-oriented receivers and transmitters.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SNx4AHC244 | SSOP (20) | 7.20 mm × 5.30 mm |
SOIC (20) | 12.80 mm × 7.50 mm | |
PDIP (20) | 24.33 mm × 6.35 mm | |
TSSOP (20) | 12.60 mm × 5.30 mm | |
VQFN (20) | 4.50 mm × 3.50 mm |