JAJSFG9A May 2018 – June 2018 2N7001T
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCA | Supply voltage, VCCA | 1.65 | 3.6 | V | |
VCCB | Supply voltage, VCCB | 1.65 | 3.6 | V | |
VIH | High-level input voltage | VCCA = 1.65 V - 1.95 V | VCCA × 0.65 | V | |
VCCA = 2.30 V - 2.70 V | 1.60 | ||||
VCCA = 3.00 V - 3.60 V | 2.00 | ||||
VIL | Low-level input voltage | VCCA = 1.65 V - 1.95 V | VCCA × 0.65 | V | |
VCCA = 2.30 V - 2.70 V | 0.70 | ||||
VCCA = 3.00 V - 3.60 V | 0.80 | ||||
VI | Input voltage | 0 | 3.6 | V | |
VO | Output voltage | Active state | 0 | VCCB | V |
Tri-state | 0 | 3.6 | |||
Δt/Δv | Input transition rise or fall rate | 100 | ns/V | ||
TA | Operating free-air temperature | –40 | 125 | °C |