8.6.18 CAL_AVG Register (Address = 0x68) [reset = 0x61]
CAL_AVG is shown in Figure 41 and described in Table 77.
Return to Summary Table.
Calibration Averaging (default: 0x61)
Figure 41. CAL_AVG Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
OS_AVG |
RESERVED |
CAL_AVG |
R/W-0x0 |
R/W-0x6 |
R/W-0x0 |
R/W-0x1 |
|
Table 77. CAL_AVG Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7 |
RESERVED |
R/W |
0x0 |
|
6:4 |
OS_AVG |
R/W |
0x6 |
Select the amount of averaging used for the offset correction routine. A larger number corresponds to more averaging.
|
3 |
RESERVED |
R/W |
0x0 |
|
2:0 |
CAL_AVG |
R/W |
0x1 |
Select the amount of averaging used for the linearity calibration routine. A larger number corresponds to more averaging.
|