JAJSIU8B June 2015 – April 2020 ADS131E08S
PRODUCTION DATA.
There are two methods to reset the ADS131E08S: pull the RESET pin low, or send the RESET command. When using the RESET pin, driving the pin low forces the device into reset. Follow the minimum pulse duration timing specifications before taking the RESET pin back high. The RESET command takes effect on the eighth SCLK falling edge. After the device is reset, 18 tCLK cycles are required to complete initialization of the configuration registers to the default states and start the conversion cycle.