JAJSIU8B June 2015 – April 2020 ADS131E08S
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AVDD | 19, 21, 22, 56, 59 | Supply | Analog supply; decouple each AVDD pin to AVSS with a 1-µF capacitor |
AVDD1 | 54 | Supply | Charge pump analog supply; decouple AVDD1 to AVSS1 with a 1-µF capacitor |
AVSS | 20, 23, 32, 57, 58 | Supply | Analog ground |
AVSS1 | 53 | Supply | Charge pump analog ground; decouple AVDD1 to AVSS1 with a 1-µF capacitor |
CS | 39 | Digital input | Serial peripheral interface (SPI) chip select; active low |
CLK | 37 | Digital input | Master clock input; connect to DGND if unused |
CLKSEL | 52 | Digital input | Master clock select |
DAISY_IN | 41 | Digital input | Daisy-chain input; connect to DGND if unused |
DGND | 33, 49, 51 | Supply | Digital ground |
DIN | 34 | Digital input | SPI data input |
DOUT | 43 | Digital output | SPI data output |
DRDY | 47 | Digital output | Data ready; active low; connect to DGND with a 10-kΩ resistor if unused |
DVDD | 48, 50 | Supply | Digital power supply; decouple each DVDD pin to DGND with a 1-µF capacitor |
GPIO1 | 42 | Digital input/output | General-purpose input/output pin 1; connect to DGND with a 10-kΩ resistor if unused |
GPIO2 | 44 | Digital input/output | General-purpose input/output pin 2; connect to DGND with a 10-kΩ resistor if unused |
GPIO3 | 45 | Digital input/output | General-purpose input/output pin 3; connect to DGND with a 10-kΩ resistor if unused |
GPIO4 | 46 | Digital input/output | General-purpose input/output pin 4; connect to DGND with a 10-kΩ resistor if unused |
IN1N(1) | 15 | Analog input | Negative analog input 1 |
IN1P(1) | 16 | Analog input | Positive analog input 1 |
IN2N(1) | 13 | Analog input | Negative analog input 2 |
IN2P(1) | 14 | Analog input | Positive analog input 2 |
IN3N(1) | 11 | Analog input | Negative analog input 3 |
IN3P(1) | 12 | Analog input | Positive analog input 3 |
IN4N(1) | 9 | Analog input | Negative analog input 4 |
IN4P(1) | 10 | Analog input | Positive analog input 4 |
IN5N(1) | 7 | Analog input | Negative analog input 5 |
IN5P(1) | 8 | Analog input | Positive analog input 5 |
IN6N(1) | 5 | Analog input | Negative analog input 6 |
IN6P(1) | 6 | Analog input | Positive analog input 6 |
IN7N(1) | 3 | Analog input | Negative analog input 7 |
IN7P(1) | 4 | Analog input | Positive analog input 7 |
IN8N(1) | 1 | Analog input | Negative analog input 8 |
IN8P(1) | 2 | Analog input | Positive analog input 8 |
NC | 27, 29, 62, 64 | — | No connection, leave floating; can be connected to AVDD or AVSS with a 10-kΩ or higher resistor |
OPAMPN | 61 | Analog input | Op amp inverting input; leave floating if unused and power-down the op amp |
OPAMPOUT | 63 | Analog output | Op amp output; leave floating if unused and power-down the op amp |
OPAMPP | 60 | Analog input | Op amp noninverting input; leave floating if unused and power-down the op amp |
PWDN | 35 | Digital input | Power-down; active low |
RESET | 36 | Digital input | System reset; active low |
RESV1 | 31 | Digital input | Reserved for future use; must tie to logic low; connect to DGND |
SCLK | 40 | Digital input | SPI clock |
START | 38 | Digital input | Start conversion |
TESTN(1) | 18 | Analog input/output | Test signal, negative pin; connect to DGND with a 10-kΩ resistor if unused |
TESTP(1) | 17 | Analog input/output | Test signal, positive pin; connect to DGND with a 10-kΩ resistor if unused |
VCAP1 | 28 | Analog output | Analog bypass capacitor; connect a 470-pF capacitor to AVSS |
VCAP2 | 30 | Analog output | Analog bypass capacitor; connect a 270-nF capacitor to AVSS |
VCAP3 | 55 | Analog output | Analog bypass capacitor; connect a 270-nF capacitor to AVSS |
VCAP4 | 26 | Analog output | Analog bypass capacitor; connect a 270-nF capacitor to AVSS |
VREFN | 25 | Analog input | Negative reference voltage; connect to AVSS |
VREFP | 24 | Analog output | Positive reference voltage output; connect a 330-nF capacitor to VREFN |