JAJSIU8B June 2015 – April 2020 ADS131E08S
PRODUCTION DATA.
This register stores the status of whether the positive input on each channel has a fault or not. Faults are determined by comparing the input pin to a threshold set by Table 16; see the Input Out-of-Range Detection section for details.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IN8P_FAULT | IN7P_FAULT | IN6P_FAULT | IN5P_FAULT | IN4P_FAULT | IN3P_FAULT | IN2P_FAULT | IN1P_FAULT |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
LEGEND: R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IN8P_FAULT | R | 0h | IN8P threshold detect.
0 = Channel 8 positive input pin does not exceed threshold set 1 = Channel 8 positive input pin exceeds threshold set |
6 | IN7P_FAULT | R | 0h | IN7P threshold detect.
0 = Channel 7 positive input pin does not exceed threshold set 1 = Channel 7 positive input pin exceeds threshold set |
5 | IN6P_FAULT | R | 0h | IN6P threshold detect.
0 = Channel 6 positive input pin does not exceed threshold set 1 = Channel 6 positive input pin exceeds threshold set |
4 | IN5P_FAULT | R | 0h | IN5P threshold detect.
0 = Channel 5 positive input pin does not exceed threshold set 1 = Channel 5 positive input pin exceeds threshold set |
3 | IN4P_FAULT | R | 0h | IN4P threshold detect.
0 = Channel 4 positive input pin does not exceed threshold set 1 = Channel 4 positive input pin exceeds threshold set |
2 | IN3P_FAULT | R | 0h | IN3P threshold detect.
0 = Channel 3 positive input pin does not exceed threshold set 1 = Channel 3 positive input pin exceeds threshold set |
1 | IN2P_FAULT | R | 0h | IN2P threshold detect.
0 = Channel 2 positive input pin does not exceed threshold set 1 = Channel 2 positive input pin exceeds threshold set |
0 | IN1P_FAULT | R | 0h | IN1P threshold detect.
0 = Channel 1 positive input pin does not exceed threshold set 1 = Channel 1 positive input pin exceeds threshold set |