JAJSIU8B June 2015 – April 2020 ADS131E08S
PRODUCTION DATA.
Table 21 summarizes the design requirements for the circuit breaker front-end application.
DESIGN PARAMETER | VALUE |
---|---|
ADC power-up | < 3 ms |
Number of voltage inputs | 3 |
Voltage input range | 10 V to 750 V |
Number of current inputs | 5 |
Current input range | 50 mA to 25 A |
Dynamic range with fixed gain | > 500 |
Accuracy | ±1% |