JAJSPW8E march 2011 – february 2023 ADS4222 , ADS4225 , ADS4226 , ADS4242 , ADS4245 , ADS4246
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| SUPPLIES | |||||
| Analog supply voltage, AVDD | 1.7 | 1.8 | 1.9 | V | |
| Digital supply voltage, DRVDD | 1.7 | 1.8 | 1.9 | V | |
| ANALOG INPUTS | |||||
| Differential input voltage range | 2 | VPP | |||
| Input common-mode voltage | VCM ± 0.05 | V | |||
| Maximum analog input frequency with 2 VPP input amplitude(1) | 400 | MHz | |||
| Maximum analog input frequency with 1 VPP input amplitude(1) | 600 | MHz | |||
| CLOCK INPUT | |||||
| Input clock sample rate (ADS4242/ADS4222) | Low-speed mode enabled (by default after reset) | 1 | 65 | MSPS | |
| Input clock sample rate (ADS4245/ADS4225) | Low-speed mode enabled(2) | 1 | 80 | MSPS | |
| Low-speed mode disabled(2) (by default after reset) | 80 | 125 | |||
| Input clock sample rate (ADS4246/ADS4226) | Low-speed mode enabled(2) | 1 | 80 | MSPS | |
| Low-speed mode disabled(2) (by default after reset) | 80 | 160 | MSPS | ||
| Input clock amplitude differential (VCLKP – VCLKM) | Sine wave, ac-coupled | 0.2 | 1.5 | VPP | |
| LVPECL, ac-coupled | 1.6 | VPP | |||
| LVDS, ac-coupled | 0.7 | VPP | |||
| LVCMOS, single-ended, ac-coupled | 1.5 | V | |||
| INPUT CLOCK DUTY CYCLE | |||||
| Low-speed mode disabled | 35% | 50% | 65% | ||
| Low-speed mode enabled | 40% | 50% | 60% | ||
| DIGITAL OUTPUTS | |||||
| Maximum external load capacitance from each output pin to DRGND, CLOAD | 5 | pF | |||
| Differential load resistance between the LVDS output pairs (LVDS mode), RLOAD | 100 | Ω | |||
| Operating free-air temperature, TA | –40 | 85 | °C | ||