JAJSFC6C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| IDLE_MODE | 0 | 0 | LANE_ALIGN | FRAME_ALIGN | LINK_CONFIG_DIS | 0 | 0 |
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 0 | 0 | FORCE_K | 0 | 0 |
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
| LEGEND: R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | IDLE_MODE | R/W | 0h | 0 = Idle mode disabled (normal operation)
1 = Device sends a continuous pattern (BC50h) on all lanes |
| 14-13 | 0 | R/W | 0h | Must write 0 |
| 12 | LANE_ALIGN | R/W | 0h | 0 = Character replacement disabled. Data are sent without inserting a lane alignment control character.
1 = If the last octet of the multiframe is the same as the last octet of the previous multiframe, then the last octet is replaced with a /K28.3/ character that can be used by the receiver for lane alignment monitoring and correction; see the JESD204B document., section 5.3.3.4 for details. |
| 11 | FRAME_ALIGN | R/W | 0h | 0 = Character replacement is disabled. Data are sent without inserting a frame alignment control character.
1 = If the last octet of the frame is the same as the last octet of the previous frame, then the octet is replaced with /K28.7/. Character replacement is not performed if a control character was already sent in the previous frame; see the JESD204B document., section 5.3.3.4 for details. |
| 10 | LINK_CONFIG_DIS | R/W | 0h | 0 = ILA transmission enabled. The initial lane alignment data are sent, as per section 5.3.3.5 and 8.3 of the JESD204B document.
1 = ILA transmission disabled. The device starts sending payload data immediately after the code group synchronization. |
| 9-3 | 0 | R/W | 0h | Must write 0 |
| 2 | FORCE_K | R/W | 0h | 0 = Value of K (number of frames per multiframe) minus 1 is automatically calculated and set
1 = Value of K (number of frames per multiframe) minus 1 is set by the K_VALUE_TO_FORCE register setting |
| 1-0 | 0 | R/W | 0h | Must write 0 |