SLAS946B April   2013  – January 2016 ADS5401

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Device Options
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics - Supply, Power Supply
    6. 7.6  Electrical Characteristics - Analog Inputs, Dynamic Accuracy, Clock Input
    7. 7.7  Electrical Characteristics - Dynamic AC, Enabled
    8. 7.8  Electrical Characteristics- Dynamic AC, Disabled
    9. 7.9  Electrical Characteristics - Over-Drive Recovery Error, Sample Timing
    10. 7.10 Electrical Characteristics - Digital Inputs, Digital Outputs
    11. 7.11 Serial Register Write Timing Requirements
    12. 7.12 Reset Timing Requirements
    13. 7.13 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Test Pattern Output
      2. 8.3.2 Clock Input
      3. 8.3.3 Analog Inputs
      4. 8.3.4 Overrange Indication
      5. 8.3.5 Interleaving Correction
      6. 8.3.6 Decimation Filter
      7. 8.3.7 Multi Device Synchronization
    4. 8.4 Device Functional Modes
      1. 8.4.1 Power-Down Modes
    5. 8.5 Programming
      1. 8.5.1 Device Initialization
      2. 8.5.2 Serial Register Write
      3. 8.5.3 Serial Register Readout
    6. 8.6 Register Maps
      1. 8.6.1  Register Name: Config0 - Address: 0×00, Default = 0×00
      2. 8.6.2  Register Name: Config1 - Address: 0×01, Default = 0×00
      3. 8.6.3  Register Name: Config2 - Address: 0×02, Default = 0×780
      4. 8.6.4  Register Name: 3 - Address: 0x03
      5. 8.6.5  Register Name: E - Address: 0x0E
      6. 8.6.6  Register Name: F - Address: 0x0F
      7. 8.6.7  Register Name: 2B - Address: 0x2B
      8. 8.6.8  Register Name: 2C - Address: 0x2C
      9. 8.6.9  Register Name: 37 - Address: 0x37
      10. 8.6.10 Register Name: 38 - Address: 0x38
      11. 8.6.11 Register Name: 3A - Address: 0x3A
      12. 8.6.12 Register Name: 66 - Address: 0x66
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Clocking Source for ADC5401
        2. 9.2.2.2 Amplifier Selection
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

6 Pin Configuration and Functions

ZAY Package
196-Pin NFBGA
Top View
ADS5401 po_las946.gif

Pin Functions

PIN I/O DESCRIPTION
NAME NO.
INPUT/REFERENCE
INA_P/N K14, L14 I Analog ADC A differential input signal.
VCM B14 O Output of the analog input common-mode (nominally 1.9 V). A 0.1-μF capacitor to AGND is recommended.
VREF A14 O Reference voltage output (2-V nominal). A 0.1-μF capacitor to AGND is recommended, but not required.
CLOCK/SYNC
CLKINP/N P14, P13 I Differential input clock
SYNCP/N P9, N9 I Synchronization input. Inactive if logic low.
When clocked in a high state initially, this is used for resetting internal clocks and digital logic and starting the SYNCOUT signal. Internal 100-Ω termination.
CONTROL/SERIAL
ENABLE B11 I Chip enable – active high. Power-down function can be controlled through SPI register assignment. Internal 50-kΩ pullup resistor to IOVDD.
SCLK A12 I Serial interface clock. Internal 50-kΩ pulldown resistor.
SDENB A13 I Serial interface enable. Internal 50-kΩ pulldown resistor.
SDIO A11 I/O Bidirectional serial data in 3 pin mode (default). In 4-pin interface mode (register x00, D16), the SDIO pin is an input only. Internal 50-kΩ pulldown.
SDO A10 O Unidirectional serial interface data in 4 pin mode (register x00, D16). The SDO pin is tri-stated in 3-pin interface mode (default). Internal 50-kΩ pulldown resistor.
SRESET B12 I Serial interface reset input. Active low. Initialized internal registers during high to low transition. Asynchronous. Internal 50-kΩ pullup resistor to IOVDD.
TESTMODE B13 — Factory internal test, do not connect
DATA INTERFACE
DA[11:0]P/N P3, N3, P2, N2, P1, N1, M4, M3, M2, M1, L4, L3, L2, L1, K4, K3, K2, K1, J4, J3, J2, J1, H4, H3 O ADC A Data Bits 11 (MSB) to 0 (LSB) in DDR output mode. Standard LVDS output.
DACLKP/N H2, H1 O DDR differential output data clock for Bus A. Register programmable to provide either rising or falling edge to center of stable data nominal timing.
OVRAP/N M5, L5 O Bus A, Overrange indicator, LVDS output. A logic high signals an analog input in excess of the full-scale range. Optional SYNC output.
NC A1, A2, A3, A4, A5, A6, A7, B1, B2, B3, B4, B5, B6, B7, C1, C2, C3, C4, C5, D1, D2, D3, D4, D5, D14, E1, E2, E3, E4, E14, F3, F4, G1, G2, G3, G4, N4, N6, N7, N10, P4, P6, P7, P10 — Do not connect to pin
SYNCOUTP/N F2, F1, P5, N5 O Synchronization output signal for synchronizing multiple ADCs. Can be disabled through SPI.
POWER SUPPLY
AVDD18 D10, D11, E11, F11, G11, H11, J11, K11, L10, L11, N11, P11 I 1.8-V analog supply
AVDD33 D12, E12, F12, G12, H12, J12, K12, L12, N12, P12 I 3.3-V analog supply
AVDDC G14, H14 I 1.8-V supply for clock input
DVDD A8, A9, B8, B9, C8, D8, L8, M8, N8, P8 I 1.8-V supply for digital block
DVDDLVDS C6, C7, D6, D7, L6, L7, M6, M7 I 1.8-V supply for LVDS outputs
GND I Ground
IOVDD B10 I 1.8-V for digital I/Os