JAJSFU8C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This register controls the looping of the sequence in custom channel sequencing mode.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | SEQ_LOOP |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | 0 | R | 000 0000b | Reserved bits. Reads return 000 0000b. |
0 | SEQ_LOOP | R/W | 0b | Configures the looping of sequence in custom channel sequencing mode.
0b = Sequence ends at the index location configured in the CCS_END_INDEX[3:0] bits; see the CCS_END_INDEX register 1b = Sequence resumes from the CCS_START_INDEX[3:0] bits (see the CCS_START_INDEX register) after executing the CCS_END_INDEX[3:0] bits. |