SBAS584B October   2013  – August 2014 ADS7253 , ADS7853 , ADS8353

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Device Comparison Table
  6. 6 Pin Configurations and Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  Handling Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics: ADS8353
    6. 7.6  Electrical Characteristics: ADS7853
    7. 7.7  Electrical Characteristics: ADS7253
    8. 7.8  Electrical Characteristics: All Devices
    9. 7.9  Timing Requirements: Interface Mode
    10. 7.10 Timing Characteristics: Serial Interface
    11. 7.11 Typical Characteristics: ADS8353
    12. 7.12 Typical Characteristics: ADS7853
    13. 7.13 Typical Characteristics: ADS7253
    14. 7.14 Typical Characteristics: Common to ADS8353, ADS7853, and ADS7253
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Reference
      2. 8.3.2 Analog Inputs
        1. 8.3.2.1 Analog Input: Full-Scale Range Selection
        2. 8.3.2.2 Analog Input: Single-Ended and Pseudo-Differential Configurations
      3. 8.3.3 Transfer Function
    4. 8.4 Device Functional Modes
    5. 8.5 Register Maps and Serial Interface
      1. 8.5.1 Serial Interface
      2. 8.5.2 Write to User Programmable Registers
        1. 8.5.2.1 Configuration Register (CFR)
        2. 8.5.2.2 REFDAC Registers (REFDAC_A and REFDAC_B)
      3. 8.5.3 Data Read Operation
        1. 8.5.3.1 Reading User-Programmable Registers
        2. 8.5.3.2 Conversion Data Read
          1. 8.5.3.2.1 32-CLK, Dual-SDO Mode (CFR.B11 = 0, CFR.B10 = 0, Default)
          2. 8.5.3.2.2 32-CLK, Single-SDO Mode (CFR.B11 = 0, CFR.B10 = 1)
          3. 8.5.3.2.3 16-CLK, Dual-SDO Mode (CFR.B11 = 1, CFR.B10 = 0)
          4. 8.5.3.2.4 16-CLK, Single-SDO Mode (CFR.B11 = 1, CFR.B10 = 1)
      4. 8.5.4 Low-Power Modes
        1. 8.5.4.1 STANDBY Mode
        2. 8.5.4.2 Software Power-Down (SPD) Mode
      5. 8.5.5 Frame Abort, Reconversion, or Short-Cycling
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Input Amplifier Selection
      2. 9.1.2 Antialiasing Filter
    2. 9.2 Typical Applications
      1. 9.2.1 DAQ Circuit to Achieve Maximum SINAD for a 10-kHz Input Signal at Full Throughput
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curves
      2. 9.2.2 DAQ Circuit to Achieve Maximum SINAD for a 100-kHz Input Signal at Full Throughput
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curves
  10. 10Power-Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Related Documentation
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • 16-, 14-, and 12-Bit, Pin-Compatible Family
  • Simultaneous Sampling of Two Channels
  • Supports Single-Ended and Pseudo-Differential Inputs
  • High Speed:
    • ADS8353: 16 Bits, 600 kSPS
    • ADS7853: 14 Bits, 1 MSPS
    • ADS7253: 12 Bits, 1 MSPS
  • Excellent DC Performance:
    • ADS8353:
      • 16-Bit NMC DNL, ±2.5-LSB Max INL
    • ADS7853:
      • 14-Bit NMC DNL, ±2-LSB Max INL
    • ADS7253:
      • 12-Bit NMC DNL, ±1-LSB Max INL
  • Excellent AC Performance:
    • ADS8353:
      • 89-dB SNR, –100-dB THD
    • ADS7853:
      • 82-dB SNR, –90-dB THD
    • ADS7253:
      • 72-dB SNR, –90-dB THD
  • Dual, Programmable, and Buffered
    2.5-V Internal Reference
  • Fully-Specified Over the Extended Industrial Temperature Range: –40°C to 125°C
  • Small Footprint:
    WQFN-16 (3-mm × 3-mm) and TSSOP-16

2 Applications

  • Motor Control:
    Position Measurement Using Encoders
  • Optical Networking: EDFA Gain Control Loops
  • Protection Relays
  • Power Quality Measurement
  • Three-Phase Power Controls
  • Programmable Logic Controllers

3 Description

The ADS8353, ADS7853, and ADS7253 belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support single-ended and pseudo-differential analog inputs.

Each device includes two individually programmable reference sources that can be used for system-level gain calibration. Also, a flexible serial interface that can operate over a wide power-supply range enables easy communication with a large variety of host controllers. Power consumption for a given throughput can be optimized by using the two low-power modes supported by the device. All devices are fully specified over the extended industrial temperature range (–40°C to 125°C) and are available in pin-compatible, WQFN-16 (3-mm ×
3-mm) and TSSOP-16 packages.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
ADSxx53 TSSOP (16) 5.00 mm × 4.40 mm
WQFN (16) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Typical Application Diagram

apps_fbd_584.gif