JAJSDX6A september 2017 – july 2023 ADS8588H
PRODUCTION DATA
In order to mitigate the noise of the front-end amplifiers and gain resistors of the PGA, each analog input channel of the ADS8588H features a third-order, Butterworth, antialiasing, low-pass filter (LPF) at the output of the PGA. Figure 7-4 and Figure 7-5, respectively, illustrate the magnitude and group delay response of the analog antialiasing filter. For maximum performance, the –3-dB cutoff frequency for the antialiasing filter is designed to be equal to 24 kHz for a ±10-V range and 16 kHz for a ±5-V range.