7.7.1.1 DEVICE_STATUS Register (Offset = 0h) [reset = 0h]
DEVICE_STATUS is shown in Figure 71 and described in Table 12.
Return to the Summary Table.
Device status register
Figure 71. DEVICE_STATUS Register
| 7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| RESERVED |
ZONE2_TRANSFER |
AVG_ERROR |
RESERVED |
| R-00000b |
R/W-0b |
R/W-0b |
R-0b |
|
Table 12. DEVICE_STATUS Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 7-3 |
RESERVED |
R |
00000b |
Reserved bits. Do not write to these bits. Read returns 00000b |
| 2 |
ZONE2_TRANSFER |
R/W |
0b |
This bit is set when the device operates in zone 2 transfer mode with a wide read cycle. This bit is a sticky bit. Write 1 to this bit to clear. |
| 1 |
AVG_ERROR |
R/W |
0b |
This bit is set when the device receives a falling edge of CS before the current averaging operation is complete. This bit is a sticky bit. Write 1 to this bit to clear. |
| 0 |
RESERVED |
R |
0b |
Reserved bits. Do not write to this bit. Read returns 0b. |