JAJSKN9A november 2020 – march 2023 ALM2403-Q1
PRODUCTION DATA
The input common-mode range of the ALM2403-Q1 is between (V–) – 0.2 V and (V+) + 0.2 V. Staying within this range allows the op amps to perform and operate within specification. Operating beyond these limits can cause distortion and nonlinearities.