JAJSOO8B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
---|---|---|---|
a | Device evolution stage | X | Prototype |
P | Preproduction (production test flow, no reliability data) | ||
BLANK(1) | Production | ||
BBBBBB | Base production part number | AM6254 | See Table 5-1, Device Comparison |
AM6252 | |||
AM6251 | |||
AM6234 | |||
AM6232 | |||
AM6231 | |||
AM6204 | |||
AM6202 | |||
AM6201 | |||
r | Device revision | A | SR1.0 |
Z | Device Speed Grade | G | See Table 7-1, Device Speed Grades |
K | |||
S | |||
T | |||
f | Features (see Table 5-1) |
G | Base, no additional Features |
C | Base, plus PRU Subsystem (PRUSS) enabled | ||
Y | Functional Safety | G | Non-Functional Safety |
F | Functional Safety | ||
y | Security | G | Non-Secure |
Other | Secure | ||
t | Temperature(2) | A | –40°C to 105°C - Extended Industrial (see Section 7.5, Recommended Operation Conditions) |
H | 0°C to 95°C - Commercial (see Section 7.5, Recommended Operation Conditions) | ||
I | –40°C to 125°C - Automotive (see Section 7.5, Recommended Operation Conditions) | ||
PPP | Package Designator | ALW | FCCSP BGA (425-pin) |
AMC | FCBGA (441-pin) | ||
Q1 | Automotive Designator | Q1 | Automotive Qualified (AEC - Q100) |
BLANK(1) | Standard | ||
xxxxxxx | Lot Trace Code (LTC) | ||
YYY | Production Code, For TI use only | ||
ZZZ | Production Code, For TI use only | ||
O | Pin one designator | ||
G1 | ECAT - Green package designator |