JAJSOO8B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
---|---|---|---|---|
GPIO0_0 | IO | General Purpose Input/Output | H24 | G19 |
GPIO0_1 | IO | General Purpose Input/Output | G25 | G18 |
GPIO0_2 | IO | General Purpose Input/Output | J24 | H20 |
GPIO0_3 | IO | General Purpose Input/Output | E25 | F18 |
GPIO0_4 | IO | General Purpose Input/Output | G24 | G17 |
GPIO0_5 | IO | General Purpose Input/Output | F25 | F21 |
GPIO0_6 | IO | General Purpose Input/Output | F24 | F20 |
GPIO0_7 | IO | General Purpose Input/Output | J23 | G21 |
GPIO0_8 | IO | General Purpose Input/Output | J25 | H21 |
GPIO0_9 | IO | General Purpose Input/Output | H25 | G20 |
GPIO0_10 | IO | General Purpose Input/Output | J22 | J21 |
GPIO0_11 | IO | General Purpose Input/Output | F23 | F19 |
GPIO0_12 | IO | General Purpose Input/Output | G21 | F17 |
GPIO0_13 (1) | IO | General Purpose Input/Output | H21 | E17 |
GPIO0_14 (1) | IO | General Purpose Input/Output | E24 | E18 |
GPIO0_15 | IO | General Purpose Input/Output | M25 | K19 |
GPIO0_16 | IO | General Purpose Input/Output | N23 | L19 |
GPIO0_17 | IO | General Purpose Input/Output | N24 | L20 |
GPIO0_18 | IO | General Purpose Input/Output | N25 | L21 |
GPIO0_19 | IO | General Purpose Input/Output | P24 | M21 |
GPIO0_20 | IO | General Purpose Input/Output | P22 | L17 |
GPIO0_21 | IO | General Purpose Input/Output | P21 | L18 |
GPIO0_22 | IO | General Purpose Input/Output | R23 | M20 |
GPIO0_23 | IO | General Purpose Input/Output | R24 | N20 |
GPIO0_24 | IO | General Purpose Input/Output | R25 | N21 |
GPIO0_25 | IO | General Purpose Input/Output | T25 | M17 |
GPIO0_26 | IO | General Purpose Input/Output | R21 | N18 |
GPIO0_27 | IO | General Purpose Input/Output | T22 | N17 |
GPIO0_28 | IO | General Purpose Input/Output | T24 | N19 |
GPIO0_29 | IO | General Purpose Input/Output | U25 | P19 |
GPIO0_30 | IO | General Purpose Input/Output | U24 | P20 |
GPIO0_31 | IO | General Purpose Input/Output | P25 | M19 |
GPIO0_32 | IO | General Purpose Input/Output | L23 | K20 |
GPIO0_33 | IO | General Purpose Input/Output | L24 | K21 |
GPIO0_34 | IO | General Purpose Input/Output | L25 | J17 |
GPIO0_35 | IO | General Purpose Input/Output | M24 | K17 |
GPIO0_36 | IO | General Purpose Input/Output | N20 | K18 |
GPIO0_37 | IO | General Purpose Input/Output | U23 | P21 |
GPIO0_38 | IO | General Purpose Input/Output | V25 | P17 |
GPIO0_39 | IO | General Purpose Input/Output | K25 | J20 |
GPIO0_40 | IO | General Purpose Input/Output | M22 | J19 |
GPIO0_41 | IO | General Purpose Input/Output | M21 | J18 |
GPIO0_42 | IO | General Purpose Input/Output | L21 | H17 |
GPIO0_43 (1) | IO | General Purpose Input/Output | K22 | H18 |
GPIO0_44 (1) | IO | General Purpose Input/Output | K24 | H19 |
GPIO0_45 | IO | General Purpose Input/Output | U22 | R21 |
GPIO0_46 | IO | General Purpose Input/Output | V24 | P18 |
GPIO0_47 | IO | General Purpose Input/Output | W25 | R18 |
GPIO0_48 | IO | General Purpose Input/Output | W24 | R19 |
GPIO0_49 | IO | General Purpose Input/Output | Y25 | R20 |
GPIO0_50 | IO | General Purpose Input/Output | Y24 | T20 |
GPIO0_51 | IO | General Purpose Input/Output | Y23 | T21 |
GPIO0_52 | IO | General Purpose Input/Output | AA25 | T19 |
GPIO0_53 | IO | General Purpose Input/Output | V21 | U21 |
GPIO0_54 | IO | General Purpose Input/Output | W21 | R17 |
GPIO0_55 | IO | General Purpose Input/Output | V20 | T18 |
GPIO0_56 | IO | General Purpose Input/Output | AA23 | U20 |
GPIO0_57 | IO | General Purpose Input/Output | AB25 | U19 |
GPIO0_58 | IO | General Purpose Input/Output | AA24 | V21 |
GPIO0_59 | IO | General Purpose Input/Output | Y22 | U18 |
GPIO0_60 | IO | General Purpose Input/Output | AA21 | V20 |
GPIO0_61 | IO | General Purpose Input/Output | AB24 | W21 |
GPIO0_62 | IO | General Purpose Input/Output | Y20 | T17 |
GPIO0_63 | IO | General Purpose Input/Output | AC25 | T16 |
GPIO0_64 | IO | General Purpose Input/Output | AC24 | U17 |
GPIO0_65 (1) | IO | General Purpose Input/Output | D24 | E20 |
GPIO0_66 (1) | IO | General Purpose Input/Output | E23 | E19 |
GPIO0_67 (1) | IO | General Purpose Input/Output | C25 | D21 |
GPIO0_68 (1) | IO | General Purpose Input/Output | B24 | B21 |
GPIO0_69 (1) | IO | General Purpose Input/Output | D25 | E21 |
GPIO0_70 (1) | IO | General Purpose Input/Output | C24 | C21 |
GPIO0_71 (1) | IO | General Purpose Input/Output | A23 | D20 |
GPIO0_72 (1) | IO | General Purpose Input/Output | B23 | C20 |
GPIO0_73 | IO | General Purpose Input/Output | AD19 | V15 |
GPIO0_74 | IO | General Purpose Input/Output | AE19 | W16 |
GPIO0_75 | IO | General Purpose Input/Output | AE20 | U14 |
GPIO0_76 | IO | General Purpose Input/Output | AD20 | AA19 |
GPIO0_77 | IO | General Purpose Input/Output | AE18 | Y17 |
GPIO0_78 | IO | General Purpose Input/Output | AD18 | AA18 |
GPIO0_79 | IO | General Purpose Input/Output | AE17 | W14 |
GPIO0_80 | IO | General Purpose Input/Output | AD17 | AA16 |
GPIO0_81 | IO | General Purpose Input/Output | AB17 | W15 |
GPIO0_82 | IO | General Purpose Input/Output | AC17 | Y16 |
GPIO0_83 | IO | General Purpose Input/Output | AB16 | AA17 |
GPIO0_84 | IO | General Purpose Input/Output | AA15 | Y15 |
GPIO0_85 | IO | General Purpose Input/Output | AB22 | U16 |
GPIO0_86 | IO | General Purpose Input/Output | AD24 | V17 |
GPIO0_87 | IO | General Purpose Input/Output | AA19 | Y21 |
GPIO0_88 | IO | General Purpose Input/Output | AE21 | Y18 |
GPIO0_89 | IO | General Purpose Input/Output | Y18 | AA20 |
GPIO0_90 | IO | General Purpose Input/Output | AA18 | U15 |
GPIO0_91 | IO | General Purpose Input/Output | AD21 | W17 |