JAJSEX7B October 2018 – June 2022 AMC1302-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | Output signal rise time | 1.5 | µs | |||
tf | Output signal fall time | 1.5 | µs | |||
VINx to VOUTx signal delay (50% – 10%) | unfiltered output | 1 | 1.5 | µs | ||
VINx to VOUTx signal delay (50% – 50%) | unfiltered output | 1.6 | 2.1 | µs | ||
VINx to VOUTx signal delay (50% – 90%) | unfiltered output | 2.5 | 3 | µs | ||
tAS | Analog settling time | VDD1 step to 3.0 V with VDD2 ≥ 3.0 V, to OUTP and OUTN valid, 0.1% settling | 500 | µs |