JAJSE67A December 2017 – June 2018 AMC1311
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VDD1 | — | High-side power supply, 3.0 V to 5.5 V for the AMC1311B (4.5 V to 5.5 V for the AMC1311), relative to GND1. See the Power Supply Recommendations section for power-supply decoupling recommendations. |
2 | VIN | I | Analog input |
3 | SHTDN | I | Shutdown input, active high, with internal pullup resistor (typical value: 100 kΩ) |
4 | GND1 | — | High-side analog ground |
5 | GND2 | — | Low-side analog ground |
6 | VOUTN | O | Inverting analog output |
7 | VOUTP | O | Noninverting analog output |
8 | VDD2 | — | Low-side power supply, 3.0 V to 5.5 V, relative to GND2.
See the Power Supply Recommendations section for power-supply decoupling recommendations. |