JAJSOP1 May 2022 AMC1333M10
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Power-supply voltage | AVDD to AGND | –0.3 | 6.5 | V | |
DVDD to DGND | –0.3 | 6.5 | |||
Analog input voltage | On the INP and INN pins | AGND – 5 | AVDD + 0.5 | V | |
Digital input voltage | On the CLKIN pin | DGND – 0.5 | DVDD + 0.5 | V | |
Digital output voltage | On the DOUT pin | DGND – 0.5 | DVDD + 0.5 | V | |
Input current | Continuous, any pin except power-supply pins | –10 | 10 | mA | |
Temperature | Junction, TJ | 150 | °C | ||
Storage, Tstg | –65 | 150 |