JAJSOY8H November 2011 – July 2022 BQ24160 , BQ24160A , BQ24161 , BQ24161B , BQ24163 , BQ24168
PRODUCTION DATA
Charge Disabled | SYS loaded | VBATREG = 3.6 V |
IN2500 ILIM |
VBAT = 3 V |
USB100 and USB500 current limit | VUSB = 5 V | VBAT = 3.6 V |
Charge Disabled | SYS loaded | VBATREG = 3.6 V |
USB1500 ILIM |
VBATREG = 4.2 V | No load | Termination Disabled |
USB input and IN input (BQ24168) |
ICHARGE = 2 A | VIN = 5 V | VBATREG = 4.44 V |